"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14244","KIT-14244","SparkFun Inventor\'s Kit for Arduino 101 - Special Edition","
The SparkFun Inventor’s Kit for the Arduino 101® board is a great way to get started with programming and hardware interaction with embedded electronics using the Intel® Curie-based Arduino 101 board.
This 101 SIK includes everything you need to complete 21 circuits that will teach you how to control and read the on-board and external sensors, control the Arduino 101 board through your phone, detect and analyze different sounds, and much more. Don\'t worry; you won\'t need any previous programming or electronics experience to use this kit. The philosophy behind this kit is that anyone can (and should) play around with cutting-edge electronics. After using this 101 SIK, you’ll have the know-how to start creating your own projects and experiments. From building robots and game controllers to IoT and data logging, the world will be your oyster.
The online Experiment Guide for the Arduino 101 board contains step-by-step instructions on how to connect each circuit with the included parts. Full example code is provided and explained, and troubleshooting tips are included in case something goes wrong.
The kit does not require any soldering and is recommended for anyone comfortable reading code libraries or anyone looking for an alternative to the original SparkFun Inventor’s Kit.
Note: The mold used to create our SIK carrying cases broke during their last production when it moved from China to the United States. Therefore, all units of the SIK Special Edition will not have a the normal carrying case when you receive them, but instead one of our tried and true red boxes at a reduced price. Unfortunately, we have run out of our alloted amount of cases that we can send out after the fact. This version of the Special Edition SIK will NOT include a black carrying case and it will not be sent afterward. We apologize for any inconvenience this may cause, we hope to have our regular SIK back as soon as possible.
Includes:
Documents:
Examples:
- Experiment 1: Blinking an LED
- Experiment 2: Reading a Potentiometer
- Experiment 3: Driving an RGB LED
- Experiment 4: Driving Multiple LEDs
- Experiment 5: Reading a Button Press
- Experiment 6: Reading an SPDT Switch
- Experiment 7: Reading a Photoresistor
- Experiment 8: Color Mixing with the RGB
- Experiment 9: Reading a Temperature Sensor
- Experiment 10: Driving a Servo Motor
- Experiment 11: Using a Transistor
- Experiment 12: Using the Motor Driver
- Experiment 13: Motor Driver with Inputs
- Experiment 14: Using a Piezo Buzzer
- Experiment 15: Using the Sound Detector Board
- Experiment 16: Using a Shift Register
- Experiment 17: Using an LCD
- Experiment 18: Reading the Onboard Accelerometer
- Experiment 19: Tap Detection
- Experiment 20: Using the Onboard Real-Time Clock (RTC)
- Experiment 21: Using the Onboard Bluetooth Low Energy (BLC)
","The SparkFun Inventor’s Kit for the Arduino 101® board is a great way to get started with programming and hardware interaction with embedded electronics using the Intel® Curie-based Arduino 101 board.
This 101 SIK includes everything you need to complete 21 circuits that will teach you how to control and read the on-board and external sensors, control the Arduino 101 board through your phone, detect and analyze different sounds, and much more. Don\'t worry; you won\'t need any previous programming or electronics experience to use this kit. The philosophy behind this kit is that anyone can (and should) play around with cutting-edge electronics. After using this 101 SIK, you’ll have the know-how to start creating your own projects and experiments. From building robots and game controllers to IoT and data logging, the world will be your oyster.
The online Experiment Guide for the Arduino 101 board contains step-by-step instructions on how to connect each circuit with the included parts. Full example code is provided and explained, and troubleshooting tips are included in case something goes wrong.
The kit does not require any soldering and is recommended for anyone comfortable reading code libraries or anyone looking for an alternative to the original SparkFun Inventor’s Kit.
**Note:** The mold used to create our SIK carrying cases broke during their last production when it moved from China to the United States. Therefore, all units of the SIK Special Edition will not have a the normal carrying case when you receive them, but instead one of our tried and true red boxes at a reduced price. Unfortunately, we have run out of our alloted amount of cases that we can send out after the fact. This version of the Special Edition SIK will NOT include a black carrying case and it will not be sent afterward. We apologize for any inconvenience this may cause, we hope to have our regular SIK back as soon as possible.
**Includes:**
* [Arduino 101 Board](https://www.sparkfun.com/products/13787)
* [Arduino and Breadboard Holder](https://www.sparkfun.com/products/11235)
* [White Solderless Breadboard](https://www.sparkfun.com/products/12002)
* [SparkFun Mini Screwdriver](https://www.sparkfun.com/products/9146)
* [16x2 White on Black LCD](https://www.sparkfun.com/products/709) (with Headers)
* [SparkFun Sound Detector](https://www.sparkfun.com/products/12642) (with Headers)
* [SparkFun Motor Driver - Dual TB6612FNG (1A)](https://www.sparkfun.com/products/9457) (with Headers)
* [Hobby Gearmotor - 200 RPM (Pair)](https://www.sparkfun.com/products/13302)
* [Battery Holder - 4xAA to Barrel Jack Connector](https://www.sparkfun.com/products/9835)
* [74HC595 Shift Register](https://www.sparkfun.com/products/733)
* [Transistor - NPN (BC337)](https://www.sparkfun.com/products/13689)
* [1N4148 Diodes](http://www.sparkfun.com/products/8588)
* [Small Servo](https://www.sparkfun.com/products/9065)
* [TMP36 Temp Sensor](https://www.sparkfun.com/products/10988)
* [USB Cable A to B - 6 Foot](https://www.sparkfun.com/products/512)
* [Jumper Wires - Connected 6in. (M/M, 20 pack)](https://www.sparkfun.com/products/12795)
* [Photocell](https://www.sparkfun.com/products/9088)
* [Tri-color LED](https://www.sparkfun.com/products/105)
* [Red, Blue, Yellow, and Green LEDs](https://www.sparkfun.com/products/12062)
* Red, Blue, Yellow, and Green Tactile Buttons
* [10K Trimpot](https://www.sparkfun.com/products/9806)
* [Piezo Speaker](https://www.sparkfun.com/products/7950)
* [SPDT Mini Power Switch](https://www.sparkfun.com/products/102)
* [100 Ohm](https://www.sparkfun.com/products/13761) and [10K](https://www.sparkfun.com/products/11508) Resistors
* [1500 mAh Alkaline Batteries - AA](https://www.sparkfun.com/products/9100)
**Documents:**
* [Online Experiment Guide](https://learn.sparkfun.com/tutorials/sik-experiment-guide-for-the-arduino-101genuino-101-board)
* [Spanish](https://learn.sparkfun.com/tutorials/sik-experiment-guide-for-the-arduino-101genuino-101-board-spanish)
* [Chinese](https://learn.sparkfun.com/tutorials/sik-experiment-guide-for-the-arduino-101genuino-101-board-chinese)
* [French](https://learn.sparkfun.com/tutorials/sik-experiment-guide-for-the-arduino-101genuino-101-board-french)
* [Arduino 101 Schematic](https://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/Arduino101Schematic.pdf)
* [Arduino 101 Eagle Files](https://cdn.sparkfun.com/datasheets/Dev/Arduino/Boards/Arduino101EagleFiles.zip)
* [Getting Started with the Arduino 101](https://www.arduino.cc/en/Guide/Arduino101)
* [101 Tutorials](https://www.arduino.cc/en/Guide/Arduino101#toc8)
* [Arduino IDE](https://www.arduino.cc/en/Main/Software)
* [Arduino 101 Product Page](https://www.arduino.cc/en/Main/ArduinoBoard101)
**Examples:**
* Experiment 1: Blinking an LED
* Experiment 2: Reading a Potentiometer
* Experiment 3: Driving an RGB LED
* Experiment 4: Driving Multiple LEDs
* Experiment 5: Reading a Button Press
* Experiment 6: Reading an SPDT Switch
* Experiment 7: Reading a Photoresistor
* Experiment 8: Color Mixing with the RGB
* Experiment 9: Reading a Temperature Sensor
* Experiment 10: Driving a Servo Motor
* Experiment 11: Using a Transistor
* Experiment 12: Using the Motor Driver
* Experiment 13: Motor Driver with Inputs
* Experiment 14: Using a Piezo Buzzer
* Experiment 15: Using the Sound Detector Board
* Experiment 16: Using a Shift Register
* Experiment 17: Using an LCD
* Experiment 18: Reading the Onboard Accelerometer
* Experiment 19: Tap Detection
* Experiment 20: Using the Onboard Real-Time Clock (RTC)
* Experiment 21: Using the Onboard Bluetooth Low Energy (BLC)
","2017-04-11 08:20:53.262779-06","139.95","139.95132.95125.96118.96","","","1","1","1","","","","8542.31.0000","210mm","235mm","65mm","1.9110lbs","
::;,\'.
oKlldxlcc:,\'..
l0Xx:,\',,;:lddoc::clxdl;\' .
.. ....................\'xko:codlccc;,,\',;:::;;;,;od:
... .OK0d;\'...\',;coddoll:coolo0Oc,
.. .k0xkOkc;;,,,;,\',,,\'\'\'\'\',,xKc\'
,. .OKd;,\'\',:ldxdlc;;;;lkkxddk0:;
: .OOd;::clll::;::::;:cccc::xkc:
, ... cXOddkO0kclodkkxdolc;,,,;Okc\'.
. \' ... :Oxxkxxkkc\'.\'.,;lkkkkxdlxXc.
\' .. \'............ .;:clodddkkkxddoxkkOOOkOOo:
,. cd: .\';;,;c\'............ ...,;:loddddxxxkkx;.
: .:,,\'.. .. .. ..\';:lodl.
: ..:d0d. . . .
\'. .. \'dk0d . :xk0O: .\':.,.;
.. . ;xO0l . \'kxc:okKXXXKc.,l
... . oO0Oo..,coxc0o,:k0KK0OdOXXo.0l
. . . ..,o00K0KNXXKO:;lxO0KKXX00O0X0;,Kl
,; ll.:dk0XXNXXOx00OXXOccx00K0O000KKKd0XKkolXo
..,,ldk0o;o;;ONNNNNKKkO0d0kccx0K000kxkxkOKX0OK0KXdXXo
.,:ldx0dcdo,.dOc.;\',xNNNNNNOcdkd:cOkk00O00xkOOO000xlxO0XXXXXo
.,:ldxkxol:,..,..lol..kO,,\',lXN00XNNo:;cxxXkOOKOO000K0OO000dd00KXNNXXo
.ldkKXX0;,...........\'.\':dc.c0k;,;.lNXXNKl;ckKK0k000KO0OOOOKKKk00Oox00KXNXXXl
.0XNNNXX\'.............\'.\'cd,\'lOd;;\'\'dNXd;dXX0XXK0XKO0kOOK000Kd;colox0000XNXXXo
;KNNNNKk....\'.........\'.;lc.,xkOc,\',d;oXNNNKOKK00000OOd0K0000lldxk0OK00KKNXXXo
dXNNNKk.....\'...............;dOl,,\'.xNNNNNNKc00kd0Oxkok0OkOx0OkkOk000OKXXNXXXo
.0XNNNKk..............\'......\'O;,...:KNNNNNN0KXKkx00kkkOOkOkO00OdookxkOOKXXXXXo
:XNNNN0k.......................,....cXNNNNNN0KKKoxk00dlc:xO0K0OOxO0KKXNNXXXXXXo
dXNNNXKl............... ......o.....lNNNXXNNkxKxooc;\'\'\';cO00000KNNXXNXXXXXXXXXd
.0NNNNKK,.....................ok.....dNNXNNNXlolcooldxOKXNNNXk0KXXXNNNNXXXXXXXXd
:XNNNNKO.....................:k;....\'kNNNNXNNNNKXNNNNNNNNNNk;:kXX0OkXXXXXXXXXXKd
xXNNNXKo..............\'......:,.....\'0XNNNXXXNNNNNNNNNNNKOdox:oocdkx0OKXXXXK0Ox\'
\'0NNNNKK,............................\'KXXXXNNXXXXK0OkxocldxddkOO0k00O0kxdl:,\'..
cXNNNNKO.............................lXXXXXXXXXKxdxlxkO0k0KK0Okxdc;,..
xXNNNXK;......................\'\',;\'oOKXXXXXXXXXXXXXK0Okxdc;\'..
\'0NNNNKd\' ..............\',:coxk0KXKXXXXXXXXXK0Okxdc;\'..
cXNNNN0O......\'\',:codxoOKXXXKXXXXXXK0Okkxo:,\'..
.xXNNNXKx\';\'oxO0KXXXNNNNNXXXKOOkxoc;\'..
\'0XNNNKXKXXXNNNNNNNXK0Okxoc;\'..
lXXNNNNNNNNXK0Okxl:;\'..
.kXXK0OOkdl:,\'.
;oc;\'..
","https://www.sparkfun.com/products/14244/images.txt","Arduino,
Kits","0","","21301,
12649,
11021,
13975,
19031",""