"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14271","WIG-14271","Multimedia Wireless Keyboard","
With Single-Board Computers (SBCs) on the rise, it is a good idea to have an easy way to interface with them. Operating on a 2.4GHz frequency, the Multimedia Wireless Keyboard possesses a normal-sized key layout, media controls and a multitouch track pad. This keyboard is powered by a built-in 850mAh LiPo battery, providing you with 500--700 hours of use. Even if you don\'t have a Raspberry Pi, BeagleBone or another SBC, this keyboard can work with smart TVs, mobile devices and full-blown PCs!
The Multimedia Wireless Keyboard can be charged via the attached USB cable, which stores in the same compartment as the wireless USB receiver. The track pad on the wireless keyboard not only features left and right click options, but also a scroll function. Measuring less than an inch thick, this wireless keyboard is an ideal product for on-the-go situations.
Note: The attached USB cable is for charging purposes only.
Includes:
- Wireless Keyboard
- Wireless USB Receiver
- USB Extension Cable
Features:
- 317.2mm x 123.6mm x 18.3mm (12.4in x 4.8in x 0.7in)
System Requirements:
- HID-Compatible Device
- USB Port
- Windows 2000, XP, CE, Vista, 7, 8 or Higher
- Linux (Debian-3.1, Red Hat-9.0, Ubuntu-8.10, Fedora-7.0)
- Android OS
","With Single-Board Computers (SBCs) on the rise, it is a good idea to have an easy way to interface with them. Operating on a 2.4GHz frequency, the Multimedia Wireless Keyboard possesses a normal-sized key layout, media controls and a multitouch track pad. This keyboard is powered by a built-in 850mAh LiPo battery, providing you with 500--700 hours of use. Even if you don\'t have a Raspberry Pi, BeagleBone or another SBC, this keyboard can work with smart TVs, mobile devices and full-blown PCs!
The Multimedia Wireless Keyboard can be charged via the attached USB cable, which stores in the same compartment as the wireless USB receiver. The track pad on the wireless keyboard not only features left and right click options, but also a scroll function. Measuring less than an inch thick, this wireless keyboard is an ideal product for on-the-go situations.
**Note:** The attached USB cable is for charging purposes only.
**Includes:**
* Wireless Keyboard
* Wireless USB Receiver
* USB Extension Cable
**Features:**
* 317.2mm x 123.6mm x 18.3mm (12.4in x 4.8in x 0.7in)
**System Requirements:**
* HID-Compatible Device
* USB Port
* Windows 2000, XP, CE, Vista, 7, 8 or Higher
* Linux (Debian-3.1, Red Hat-9.0, Ubuntu-8.10, Fedora-7.0)
* Android OS
","2017-08-10 15:37:49.976828-06","19.95","19.95","1","","1","","","","","","8471.60.7000","369mm","130mm","26mm","0.9648lbs","
.
.ckOoxo:,.
\'oOxOOOOOxdxxll:\'.
.:xkkOkkOkxOOxOOxxxdxxol:\'.
.lkdkkOkxkkxdxkkkOxxOOkkxxO0KKkl;.
,odkkkkkkdkOkkkkkddkkxxkxkOxdkO0KXXXKOd:\'.
.;dxxdddxkxxkkkdxkkkkkkxxkkxdkkkOOdxOOO00K0OOOdc,.
.:xxddxkkkkxdxkxdxkkkkkkxxkkkxkkxdxkkkkkdkOkxOOOOOOOOdc,.
\'ldooxkxkkkkxdxkxxxkxdxkkkkkkkxkkkkkkkkdxkkkxkkkOkxOOOOO00OOdc,.
.ddddxxxxxxxxxxkxxxkkkkkxxdxkxxxkkkxkkkxkkkxxkkxxxkOOOkxOOOO00000Oxl;.
.;lodxxkdldxxdxxkkkxkkxxkkxxxxxdxkkkkxkkkxkOkkxkkxdxkOOOkxkOkO000000Oxl;.
.,codxxxddkxddxxxxxdkkxdxkkxxkxxxkkkkkkkxxkOOkkOOkxxkOOOOkkOOkO0000000ko:\'.
..;lddxxxxdddddxxxxkkkdxkkkkkkxdxkkkkkOOkxkOOkkOOOxxOOkkkkkOOO0O0000000Odc,.
.,:odxxxxxdddddxxkkkkdxkkkkkkkxxkkkkkOOkkkOOOkOOkxdxO0kOKKKK000000000000ko:\'.
.\';ldxxxxxdddddxxkkkkkxkkkkkkkxxkkkxkOOkkkOOkO00Ok0KKKKKKKKKKK0000000000Okd;
.,cddxxxxxdxkxokkkkkkkkkkkkOkkxkOkkkOOkOOOkOKKKKKKKKKKKKKKXXKKK0000OOOo
.\':odxkkxxxkkxdkkkkkkkkkxxkOOkxddkO0kOKKKKKKKKKKKKKKKKKKKKKKKK00k:
.,coxxkxxxkkdoxkOkkxdkkddxkOOkk0KKKKKKKKKKKKKKKKKKKKKKKK0Od.
.\':oxxkkkxkxxoxkOkkkxkOkk0KKKKKKKKKKKKKKKKKKKKK0KK00k:
.;ldxkkkkOkdoxkOOkO0KKKKKKKKKKKKKKKKKKKK00KK0Od.
.\':oxkkkkkOkkKKK0000KKKKKKKKKKKKKKK00K00k:
.,cdkkO000000KKKK0KKKKKKKKKK00KK0Oo.
.\';oxkO000KKK0KKKKKKKKK0KK00k;
.,lxkO000KKKK0OKKKKK0Oo.
.\':dkOO00KKKKK00k;
.;lxOOO00Oo.
.\':lc\'
","https://www.sparkfun.com/products/14271/images.txt","Specialty,
Wireless Kits,
Raspberry Pi Accessories","204","","13733,
14643,
23090,
16300,
18713,
23091,
18735,
14277,
12857,
13834,
14035,
17276,
17277",""