This board includes Qwiic connectors. The Qwiic system<\/a> enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system here<\/a>.<\/p>\n\nWe do not plan to regularly produce SparkX products so get them while they\u2019re hot!<\/p>\n\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\nFeatures:<\/strong><\/p>\n\n\n- Quad infrared sensor module<\/li>\n
- 16-bit reading on all four channels<\/li>\n
- Digital I2<\/sup>C Interface<\/li>\n
- Dual Qwiic connectors for fast connection and optional daisy-chaining<\/li>\n
- Voltage: 1.7 to 3.3V<\/li>\n
- Extremely low current: 100µA<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Schematic<\/a><\/li>\n
- Eagle Files<\/a><\/li>\n
- AK9750 Library<\/a><\/li>\n
- AK9750 Datasheet<\/a><\/li>\n
- Arduino example Sketches<\/a> showing how to output readings and configure the sensor.<\/li>\n
- A heat mapper<\/a> demo app written in Processing to help visualize the data.<\/li>\n
- To get the latest files please visit the GitHub repo<\/a><\/li>\n<\/ul>","description_markdown":"This is not your normal PIR! The Qwiic Human Presence Sensor - AK9750 is a passive infrared sensor with four discrete sensors built into one digital package. PIRs are most often used in security systems to detect the movement of a human walking through the room. If you've ever seen a 1\" white sphere in the corner of a room, that's a PIR. We sell a [simple PIR](https:\/\/www.sparkfun.com\/products\/13285) as well but the AK9750 is far more advanced. The AK9750 is a digital sensor giving you a 16-bit digital value over I2<\/sup>C. Furthermore, the AK9750 has *four* sensors built in! This allows you to detect not only presence but relative distance and direction of movement (for example: PIR2 went off then PIR4 went off so the human is moving left to right).\r\n\r\nEach of the four sensors outputs the IR current in pico-amps (-14,286 to 14,286pA). A PIR reading can vary from roughly -200 (no human present) to 1500 when a human is detected standing in front of a given channel but it varies due to environmental factors and other heat sources in view. We've written a library to control the sensor and included a examples showing how to output the sensor readings. We've also written a Processing sketch to visualize the IR sensor readings in real time. \r\n\r\nThe Qwiic Human Presence Sensor - AK9750 is rear mounted through the 0.8mm thick PCB. Additionally, the sensor ships without a lens. We've found the sensor to perform quite well and detect human movement over 10 feet (3 meters) away without the standard Fresnel lens. \r\n\r\nNeed many eyes in the sky? The ADR jumpers allow up to 3 sensors on a bus. Need more? Our [Qwiic Mux](https:\/\/www.sparkfun.com\/products\/14257) will enable up to 192 sensors for a total of 768 presence readings. Eeek!\r\n\r\nThis board includes Qwiic connectors. The [Qwiic system](http:\/\/www.sparkfun.com\/qwiic) enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system [here](http:\/\/www.sparkfun.com\/qwiic).\r\n\r\nWe do not plan to regularly produce SparkX products so get them while they\u2019re hot!\r\n\r\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\n**Features:**\n\n* Quad infrared sensor module\r\n* 16-bit reading on all four channels\r\n* Digital I2<\/sup>C Interface\r\n* Dual Qwiic connectors for fast connection and optional daisy-chaining\r\n* Voltage: 1.7 to 3.3V\r\n* Extremely low current: 100µA\n\n**Documents:**\n\n* [Schematic](https:\/\/cdn.sparkfun.com\/assets\/parts\/1\/2\/2\/4\/8\/AK9750_Human_Movement_Sensor_Breakout.pdf)\r\n* [Eagle Files](https:\/\/cdn.sparkfun.com\/assets\/parts\/1\/2\/2\/4\/8\/AK9750_Human_Movement_Sensor_Breakout_1.zip)\r\n* [AK9750 Library](https:\/\/github.com\/sparkfun\/SparkFun_AK9750_Arduino_Library)\r\n* [AK9750 Datasheet](https:\/\/cdn.sparkfun.com\/assets\/parts\/1\/2\/2\/4\/8\/AK9750_2.pdf)\r\n* Arduino [example Sketches](https:\/\/cdn.sparkfun.com\/assets\/parts\/1\/2\/2\/4\/8\/AK9750-Example-Sketches.zip) showing how to output readings and configure the sensor.\r\n* A [heat mapper](https:\/\/cdn.sparkfun.com\/assets\/parts\/1\/2\/2\/4\/8\/Arduino_AK9750_Heat_Mapper.zip) demo app written in Processing to help visualize the data.\r\n* To get the latest files please visit the [GitHub repo](https:\/\/github.com\/sparkfunX\/Qwiic_Human_Presence_Sensor-AK9750)\n\n","date_published":"2017-04-25 13:05:33.622713-06","price":39.95,"qty_price":{"1":39.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":true,"is_oshw":true,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542.39.0001","pack_length":"93mm","pack_width":"65mm","pack_height":"5mm","packed_weight":"0.0070lbs","ascii_art":":lllllclc::::::::::::::::cllllllllc::::::::ooooooolllllloloc::::::::llclllcc,'''...''.'',''',llolloo\n:clcclllc:::::::::::::::::c:clcclc:::::::::lollllolc:cc::::::cccccc:cc:cccc:;;;;;,,;,'.',''.'ccccccc\nc:::::::::::::::::cccllccc;::::;::::::::::::::::;::;,,,',,,;lllolll:;:::;;:;:;:;;:;;;..''''..;;;;;;;\nl:::::::::::::::::ccclcllc:::::::::::::::::::::::::,';,,,,,,lllllllc:::::::;:;;:;:;;;'.''',..;;;;;;;\nl:::::::c:::::::::clllcclc:::::::::::::::::::::::::,',,,,',,llllllll::::::::::::;::;;..''','.;;;;;;;\nl::::c:::c::::c:::llclllll:::c:::c:;;;::;::c::::::::;;;:;;::llclclccc:cccccc:;:;::;;;''''','';;;;:;;\nollllllllllllllllloooooooollllllclc''','.';llllclcc:::::::::::::::::oooooooo:::;;;;:;'.''','';;;;;;;\nllllolllllllllololloloollllllllllll''',''';lcllllllc::::::::::::::::loolollo:::;:;;;;''''',,,,;;;;;;\nlllllllllllllllllllllollooclllllllc''',''',lllllllc:::::::::::::::::loollloo::::::;;;'''''''',::;;;;\nllllolllllllllllllloooloooollllllll;,,;,;,;lcllllcl:::::c:::cc:::c:::ccccc:c:;;;;;;;,,,;,;;;;,,,,;,,\nllllololllllllllllllllllllllolllloc::::::::c:c::cccc::::::::::::::::,,,,;,',',,,,,,'';;:;;:;:,''.',,\nllllllllllllllllllolllllloloolloloc::::::c::::c:c::ccccccccc::c:::::,,,,;,',,,,,,,,'';::::;:;,'.''',\nlolllloloollllollooloolokkkkkkkxxkkxoxxxxxxxdxddxxdxxdddxdddxdddddddoooool,,,;,;,,,',,;:;::;:;'..'',\nlllllolllllollooooddddolXdxxkkkkxkkkxxkxxxkx0xddxxdxxkxxkxxxxxkxkkkkkkxONN;,;::;;:;;;:;:;:;::;;,,;,;\nlcccccccccoooooddxddddoc:KNNNKKK0,;.l.c::.;.XOkxddxk0NNNNNNNNNWWNXKKNWWOoN::cloolcccc;::::::;;::;:;;\nlc::::::ccllooddxxdoddo,lNNX0KXXKkkldxkOkkdxkkOOxXNxoOkO0k0kOOWXKXXKokWWlN:clooollccc::::::::;::::;;\nlccc:::cc:lloooxxxxoool,oNNKKKXXNKxO0KxxddlxkodxoKKkodxkkdkxkXWXNXKKdoNNlNlcllodllccc;:::::::;:;:::;\noc:c:c::cclloooxxkxoool,oNNNXKKKK0NNNNX.,.'.':.:...''. 'NWWWWNXXK0x0NWlNllloooll:cc;:;;;;;;c::::::\nlcllllllllllclodddcloll;dWWWNNNNNNWWWWN.: ..:.,'....c. . 'NWWWWWWWNWWWWWlNcloccccc;;;,,''',,,:clcccc\nccddodooolccccloodloddo;xMWWWWWWWWWWWWWlooooooooooooo:;;;oWWWWWWWWWWWWWWlNlloccc:c;;;;,',,,,,:ccclcc\nclooooooloccclloodldddo;xMMMMMMWMMMWWWWWWWWKkkkOOkkkkXWWWKd0kk0kOkWNk0kWlNcloccc::;;;;,''',,,:clclcc\nccolloooooccllloddoddxd;kMMWXMMMMMMMMMMMWxxOWWWWWWWWNkdOWXKXkoOdkOWXx0KWlNllollcc:::;;;,'',',:clllcc\n;:lllllllolloooodxxxxkx;kMMMMMMMMMMMMMMKoNWWWMMMMWWWWWW0lNWWKlll,olxWWWWlNllollccc:::;,'''',,:clclcc\n,;lclllllolooodxxkkdxxdo0XK0MMWMMMMMMMXcWMWd00O000O0xkWWXcWWc;xd,do;xXOOdWllolllcccc::,,,',,,:clcccl\n,;llolllloloooddxkxddxod000kMMMMMMMMMMoXMMMlMWXlxlNX0xMMWolxcOco;llOo0xxoWcoolllcc:c::,,,',',:ccclcc\n,;llllollololoddxxdodxld000xMMMMWWWWWWlNMMWoMWX:d:NX0xMMMd':cxol;doxo0xxoNcollolcccc::;;,',,,:cccccc\n,:lclllcllllllooddodxxodK0K0MMMMMMMMMM0oMMMlKK000K0KkxMMWcWW:ldk,Ooco0kxkNcolcllcccc:c:cc:::::;;;;;,\n,;cccccccccccllooddkO0x;xMMMMMMMMMWWOkk:oWMWNNNNNNNNNWMWlKMMNKXKKKKKNWWWlNcllclllccc::::::::c:;;;;;;\n,;cccccccccccclloddOO0x;xMMMMMMMMMWKxd,l:dkWMMMMMMMMMXxdNMMMMWMMMMMMMMMWlNodolollccccc:c::::c:;;,;,;\n;:cccccccccccclodddOO0x;xMMMMMMMMMMXddc:dMNkxkOOOOOko:KMWWWWMWMMMMMMMMMWlNoxdlollccccccc:cc:c:;;;;;:\n;:cllclccccccclodddxkkx,xMMMMMMMMMMMl;o0MM0xOWWo,KMMx;xMWdcoMMMMMMMMMMMWlWoddloolccccclllllllc:::c:c\n;;loooololcccllodddxxxo,dMMMMMMMMMMMoc:NWWll0WWlckMMK0xMMO'xMMMMMMMMMMMWlWoxdloolcl:ccoooooool::::::\n;:ooooooolcclllodxdxxxd,dMMMMMMMMMMMkoc0MWc,OMMo,kMMxcoMMk'cMMMMMMWXxKNMlWlddlollclcccooooooolcc:c:c\n;:oooooooocccllooddxxxd;xMMMMMMMMMMM0lKckKc0lxX:KodW:KxcW:0k:WMMMMc . .KlWloxooolclcccollolool:ccccc\nc:ooooloolcllllodddxxxo,xMMMMMMMMMMMWxkxNWxkxXWxkkXMkkx0MOkx0MMMMMx.o.,NlWlooddolllcc::c:::::;;;:;:;\nollllollllcclllodddkOOoclMMMMMMMMMMMMMMMMMMMMXWWWWWWNMMMMMMMMMMMMMMMMMMNcWldddooooccl::;:;;:,,,;;;:;\nlllololooolclllodddkOOdx0xkKXXXXXXXXXXXXXXXXNKXNNNNX0XXXXXXXXXXXXXXXK0xdNModooodllllc::::;;;;,,;;;;;\noooloooooolllllooddkkkxd00Oxoddxxc:lddddddodk0000K00dooddddddddxddddoxOOOkoddooooolllc:;:;;;;;,;:;;;\nooooloooodllllloooldxxxxkkkOO000KKKO00O00O0O0000000OOOOO0000O00OOOOkxkdxdddodooolllllcccccccccc:::c:\nolollllolollololoooddddoddxooododdddxxdxddddoddoooooxkkxxkkkxdddoddooddxdddodolollllccc:c:cc::clcccc\nloolllllloloolooolldododdddllllllllooloooolollllllllodddddddolllllllloooooooollllcclllccc::::ccccccc\nlollooooooolllllllldoddddddlllllllllolollollllllllcclooooooodlclcllclloooooodollllclcccccccc:cclcccc\nlooooooooolllllllllooooooodlllclllclllllllllcccccccccooloooolc:ccccccllllllllclclccccc:cc:c:cc:cc:cc\nolllllllllclllllllcoooooooollolloolloollllclccccclclcccccccc:cccccccccccllccc:cccccccccccclccc:cccc:\nclolllololcllccclllooooooooolllollllololllllcccclcccclcccccccc:cccc:ccccccccc:cccccccccccccccc:ccccc\nllllllllolcl:lcclclooooooodllolollllolllllllclccccclcccclcccccccccc:ccc:clclcclclccccccc:cc:cc:lcccc\nllllllllloclclc:cclooooododollllllllllllllllcclclclcclcccclclcclclcllcccccclcccccccccccccccclc:cclcc\nlllolllclloooooooolllllolllloooooolooooloololoololooooooooooooooodoooccccccccccccclccccccccccccccccl\nlllllclllcloooooooolollllllloooolololloooolooooooooooooooooooooooooooccccccccccclcccclclccccccclcccc\nlllllllclllooooooolllololoololoooooooooloooooooooloooolooolloooolooooccccccclccclcccccclccccc:cccc:c","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/14289\/images.txt","categories":[{"283":"SparkX"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-3.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-3.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-3.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-3.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-1.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-1.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-1.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-1.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-2.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-2.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-2.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/2\/4\/8\/Qwiic-AK9750-2.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/2\/4\/8\/AK9750_Visualizer.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/2\/4\/8\/AK9750_Visualizer.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/2\/4\/8\/AK9750_Visualizer.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/2\/4\/8\/AK9750_Visualizer.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/2\/4\/8\/Presence-Graph.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/2\/4\/8\/Presence-Graph.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/2\/4\/8\/Presence-Graph.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/2\/4\/8\/Presence-Graph.jpg"}],"related_products":[14426,14425,13285]}