1-Wire to Qwiic Bridge - DS28E17

The 1Wire-to-Qwiic Bridge allows you to communicate via I2C over very long distances. It does so by utilizing the 1Wire communication protocol, which can communicate at distances of up to about 100 meters, depending on the application. The I2C information is packetized as a 1Wire packet, sent over the 1Wire bus to the DS28E17 Bridge, and translated to I2C for any slave device connected to the Bridge. Communication happens bi-directionally. Please note that the DS28E17 is a 1Wire IN/ I2C OUT device, meaning the master device needs to be connected to a 1Wire bus to communcate with the bridge.

Multiple 1Wire-to-Qwiic Bridges can be daisy-chained for multi-node networks. Footprints for both an RJ45 connector as well as an RJ11 connector have been added for convenient networking.

Each DS28E17 comes programmed with a unique 64-bit ROM registration number that serves as a node address in the 1-Wire network. This means that I2C devices that have limited or only a sinlge I2C address can be attached to separate 1Wire-to-Qwiic Bridges and addressed individually without the need of a multiplexer or other complicated addressing scheme.

The Qwiic system enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system here. We carry 200mm, 100mm, 50mm, and breadboard friendly Qwiic cables.

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • Operating Voltage: 3.3V
  • I2C Interface
  • Dual Qwiic connectors for fast connection and optional daisy-chaining
  • RJ11 and RJ45 footprints

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Would be nice if there wasn't a limit of 1 per customer you know, you need a pair of these to be able to use either of them, so a limit of one is just mind blowingly stupid...

    Hey Sparkfun! Can you raise the limit per customer to a minimum of 2, preferably a bit higher? I do have a good use for these, but i need multiples to be able to use them. (need to run I2C over tens of meters of cable to control various "nodes" in a watering system and the cable runs are quite long). Probably going to need 6-10 possibly even more of them in the end, provided the first 2 work as advertised. Why so many? Master Controller Node, 5 Slave nodes each controlling a bank of solenoids, and on top of that, need to control some LED path lighting that uses the same Power and Control cabling.

  • Doctor Who / about 7 years ago / 1

    Now I need to find a job to apply the other end for it.....

Customer Reviews

No reviews yet.