"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14315","KIT-14315","Snap Circuits Jr. - 100 Experiments","
The Snap Circuits Jr. kit makes learning electronics easy and fun! With this Snap Circuits kit you will be able to build 101 different experiments with 32 individual parts to teach the budding engineer the basics of electronics. Simply follow the in-depth user manual included in the kit to be able to build exciting projects such as a flying saucer, alarms, doorbells and much more!
Assembling each experiment is achieved by mounting parts to a plastic peg board or to each other, forming simple circuits with ease. This kit is intended for anyone from age 8--108. No additional tools are required, but you will need to supply your own AA batteries.
Documents:
Videos
","The Snap Circuits Jr. kit makes learning electronics easy and fun! With this Snap Circuits kit you will be able to build 101 different experiments with 32 individual parts to teach the budding engineer the basics of electronics. Simply follow the in-depth user manual included in the kit to be able to build exciting projects such as a flying saucer, alarms, doorbells and much more!
Assembling each experiment is achieved by mounting parts to a plastic peg board or to each other, forming simple circuits with ease. This kit is intended for anyone from age 8--108. No additional tools are required, but you will need to supply your own AA batteries.
**Documents:**
* [Block Layout](https://cdn.sparkfun.com/assets/home_page_posts/2/4/1/9/SC100BL.pdf)
* [User Manual](https://cdn.sparkfun.com/assets/home_page_posts/2/4/1/9/SC-100_REV-H1.pdf)
* [French Version](https://cdn.sparkfun.com/assets/home_page_posts/2/4/1/9/SC100FRENCH.pdf)
* [Spanish Version](https://cdn.sparkfun.com/assets/home_page_posts/2/4/1/9/SC100ESPANOL.pdf)
**Videos**
","2017-06-22 15:31:27.967204-06","37.5","37.535.6333.75","","","","","","","","","8542.39.0001","381mm","248mm","45mm","1.7008lbs","
..,\',;,\'... ........
. .....\'. \'\'.\'..,\'.;..\'\'....
. ...\'.\',\'\';;c.;\'\'\'.........
. ............... ...\'..,\',;.\'\';,.:.\',........
. ..........\'..........,..............\'.\',,:\':\'\'\';:c:\',,,.
. ........\'\'.\'.,.\'\',..\'...... .....,::\',,\';c:
. ...................... ....\'.
. .. .......\'.....\'..... ...... .
. ... ..cddoc;. ., .....\'......\'.... ....... .
. .::cc:;,cooddo\'. ..... .... ................. .
.,;::::c:.. .... ... . . ... ....\'....,; .
..\'. .,;;;,,;;,.....\'\'.... .. .. ...\',\' .
.,\'.. ...\'...\';c:,\'\'... .\'\'.. .... .\'. .
.. \';, .,;::;.,:c\'.. .. .......,\'. \'. .... .
.... ..:c:clcclc,.\';,c:;\'.\'\'... \'\'. .......... .
..,\' \'...,;.ccc:;; :cclc:,;cll,. \'. ............. .
.\'.. .:. ... .... \',ccc::llc::; \'\'. ........... .
\',\'\'..... . ... ...;\';c..... .\'. ....... .
....\',\'. ... ... ...... .,.\' .
... ..\'\';.... ... ..... :.,, .
.cc:\'...... ........... .. ...... \',\';. .
..\',,;,,;\',,.... ....,\',......... . .,..\' .
...\',;;,\',,\'\'.... . ....\',;.....;. .
..\',;,,:\'\';\'..... ........ .
...\',,;;,,,,\'..... .
..\',,;;,,,\'\'\'..... .
..\',;;;;\'ccc, .
...\',:; .
.. .
...
.
","https://www.sparkfun.com/products/14315/images.txt","Kits","0","","https://www.youtube.com/watch?time_continue=1&v=8HpMrYrW5PM","13927,
14478,
10723,
22265,
13708"