Creative Commons images are CC BY 2.0

Description: This is a strip of 10 pieces of the black SMD Qwiic connector. This connector is used on all our Qwiic based boards. Use it to create your own I2C based device compatible with the Qwiic system. These are easy to hand solder with a little flux and solder wick. The footprint and schematic component are available in our Eagle library under SparkFun-Connectors.lbr->Qwiic Connector.

The Qwiic system enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system here. We carry 200mm, 100mm, 50mm, and breadboard friendly Qwiic cables.

Features:

  • Cut tape of 10 pieces
  • 1mm pitch
  • 4 pin right angle connector
  • Connector Part Number: SM04B-SRSS (Datasheet)
  • Mating connector: SHR04V-S-B or equivalent

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.