"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14324","SPX-14324","Qwiic Connector SMD - White 10 Pcs","
This is a strip of 10 pieces of the white SMD Qwiic connector. We use the black version of this connector on all our Qwiic based boards. Use it to create your own I2C based device compatible with the Qwiic system. These are easy to hand solder with a little flux and solder wick. The footprint and schematic component are available in our Eagle library under SparkFun-Connectors.lbr->Qwiic Connector.
The Qwiic system enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system here. We carry 200mm, 100mm, 50mm, and breadboard friendly Qwiic cables.
Features:
- Cut tape of 10 pieces
- 1mm pitch
- 4 pin right angle connector
- Connector Part Number: SM04B-SRSS (Datasheet)
- Mating connector: SHR04V-S-B or equivalent
","This is a strip of 10 pieces of the white SMD Qwiic connector. We use the [black version](https://www.sparkfun.com/products/14323) of this connector on all our Qwiic based boards. Use it to create your own I2C based device compatible with the Qwiic system. These are easy to hand solder with a little flux and [solder wick](https://www.sparkfun.com/products/9327). The footprint and schematic component are available in our [Eagle library](https://github.com/sparkfun/SparkFun-Eagle-Libraries) under *SparkFun-Connectors.lbr->Qwiic Connector*.
The [Qwiic system](http://www.sparkfun.com/qwiic) enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system [here](http://www.sparkfun.com/qwiic). We carry [200mm](https://www.sparkfun.com/products/14204), [100mm](https://www.sparkfun.com/products/14205), [50mm](https://www.sparkfun.com/products/14206), and [breadboard friendly](https://www.sparkfun.com/products/14207) Qwiic cables.
**Features:**
* Cut tape of 10 pieces
* 1mm pitch
* 4 pin right angle connector
* Connector Part Number: SM04B-SRSS ([Datasheet](https://cdn.sparkfun.com/assets/parts/1/2/2/8/9/Qwiic_Connector_Datasheet.pdf))
* Mating connector: SHR04V-S-B or equivalent
","2017-05-17 13:37:31.528463-06","2.95","2.95","","","","","","1","","","8536.90.8085","120mm","16mm","4mm","0.0090lbs",":;:cllllllllccllllllllllllllllllllllllllcccclllllllllllllccccccccccc:;;;;;;;;::ccc:ccc:::::;;;,,,,,;
::::llccccc::cclllllllllllllllllllllllllccllllllllllllllllccccccccccc:;;;;;;;;;::::::;;;;;,,,,,,,,,,
cccllc:::::::::ccllllllllllllllllllllllllcclcclllllllllllllccccccccccc:;;;;;;;:::::;;;;,,,,,,,,,,,,,
llllllc::::::::::clllllllllllllllllllllllllllllllllllllllllllcccccc::::::::c:cc::c:;;;,;;;,,,,;;:::c
lllllllccccccclcclccllllllllllllllllccccllllllllllllllllllllccc:::::;;;;;:cc:::::::c:;;;,;;;,,;::ccc
lllllllllllllclllllcclllllllllcccccccccccclllllllllllccccccccccc:::;;;;;;;;:::c::::::::;;,;;,,,;;:cc
lllllllllllcclcllccccllllllcllcccccccccccccccccccccccccccccccccccc::;;;;;;;;::::::::::::;;;,,;;;;;;:
llllllllllccccc::::::ccllllllllccccccccccccc:cccccccccccccccccccccc:::;;;;:;;;::::::::::::;;;,;;;;;;
llcccccc:::::::c::c:cccclllllccllcccccccccccc:cccccccccccccccc::::;:;;;;;;;;;;;:::::::;;;,,,;;;,;,,;
l::::::c::c::c::c::c:ccccllllccccccllccccccccc:cccccc:cc::::::::::::;;;::;:;;:::::;;;;,;;;,,,,,,,,;,
llc::cc::::cc:::ccccccllcclllccccccclcccccccccc:c::::c::c:::::::::::::;::::cccccccc:;;;;,;;,,,,;;,,,
llcc::ccccllllclllllllclccclcclccclccccccccccccccccc:c:::cc::::::::::ccccclcccccccccc:;;;,;;,;;,,;;,
lolllllllolllllclllclllllccllcccccccccclccc::::;:;;;;:::::c::ccccccccccccccllccccclccc:;;;;;;;,,;;,;
lolllollolllllllcclllllclllcccccccc::;,\'\'\'\'...\'\'\'.\'\'.\'\'..\'\'\',,;::cccccllclccllcclccllccc::;;;;;;,;;;
llllllllllllllllcclllllllllcccc:,\'..\'\'\'\'\'\'\'\'\'\'\'.\'\'\'..\'..\'.........\',:cllcccc:clccllcllcclc:;;;;;;;;;
lllolllllllllllllllllllllll:,....\'\'\'\'\'\'\'\'..\'\'\'.\'\'\'\'.\'\'\'...............\',;::::::lccllcllccll:;;;;;;;;
lllllllllclllllcclclllllc;...\'\'...\'...\'\'\'\'\'\'\'\'\'\'\',,\'\'\'\'\'\'\'\'...............,;::::cccclcllccc:;:;;;;;;
llllllllllllclllclllll:\'..\'\'. ..\'\'\'\'\'\',,\'\',\'\'\'\'\'\'\'\'\'\'\'\'...............;::;:cc:c:::;;;;;;::;;;
llllllllllllllllllll:\'..\'\'\'\'.. .\'\'\',\'\'\'\'\'\'\'\'\'\'\'..\'\'\'\'..................,::::::::;;;;;;;;;::;
lllllllllllcllcclll;..\'\'\'\'\'\'\'.. .\'\'\'\'.\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..................\';ccc:;;;;;;;;;;;;::
llllllllolccllclll,..\'\'\'\'..\'\'.... .\'\'\'\'\'\'\'\'\'\'...\'\'\'\'.\'.......\'.............,ccc::;;;;;;;;;;;;
olloooolooollllll,..\'\'\'\'\'\'\'\'\'.......\'..\'\'.\'\'\'\'\'\'\'\'\'........ . .\'\'..........\'\'\'cccc::;::;:::::;
oooooooooloollld;..\'\'\'\'\'\'\'\'\'\'....\'\'.;:cc;..\'\'\'\'\'\'... .\'.\'.\'\'...\'\'..\'\',c::::c::c::::;:
oolooolooooodool\'.\'\'\'\'\'\'\'\'\'\',,...\',,clll:..,,,\'\'\'.. .\'\'\'\'\'\'\'\'.\'\'.\'\'.,c:;;;ccc::::::
ooooooooooooddo:\'.,\'\'\'\'\'\'\',,,\',\'.\',,clol:..\',,,,,,. .\'\'\'\'\'\'\'.\'\'\'\'\'\'.:::;;;:c:c::::
oooooolloloodxx;..,\',\',,,,,,,\'\',\'.;\'clll:.\'\'\'\',;;:\'. ....\'\',;;,\'..\'\'\'\'\'\'\',...\'\'\'.;;:;;,;;::::;;
ooooooolooooxkx:\'.,,\',,,,,,,;,,;;;c:odloc,\'\',,,,,;;...,:ccccccccccc;;.\'\'....\'\'.\'\'\'\'\'\'.;;:::::c::;;;,
loooolooloodxxkl\'.\',,,,,,;,,,;;;;;llolldc\'.\'\'\',;;;;,\',ccccc:::ccccll:\'.....\'\'\'\'\'\'\'\',,.clolllccllc:,,
oooooloooooodkkd,\'\',;;,,,,,,,,,,,;c::cco:,\'\'\'\',;;;,;:ooololllllcc::,\'\'....\'.....\'\'\',.\'oooolllccllcc:
oolooooolooodxxxl\'\'\',,,,,\',,,,,\',,;;:::c:;\'...\',;;,;:lc:::;;,;;;,,,\'\'...........\'\',\'.:coloolcllcclll
olllllllllllodxxx:\'\'\',\'\',,.\'\'\'\'\'\',,,;;,:,.....\',,,,,;:;,,,,,.\',,\'..\'\'\'\'\'\'.....\'\'\',,.;:;:llccclcccccc
lllllllllllloodxxkc\'\'\'.\',.\'\'\'\'\'\'\'\'\',,;;\'......\'\'\'\'\'\',,\'.\'\'\'\'\'\'\'\'. .\'\'....\'\'\'\'.\'\',\'.:c;;:;:cccc::;;,,
lllllllllllcloodxxko\'.\'\'\'\'\'\'\'\'....\'\'\'\'\'\'.\'\'.\'...\'.\'\',,\'..\'\'\'\'.....\'...........,,..ll;:;;;;;::;;,,,,\'
lllllllllllllloddxxkxc..\'\'\'\'\'................................. ..\'\'.........,,\'.cxl:ccllcclc:,,,,,,,
lclcllllclllllloodxxkkx:..\'\'\'............................\'.....\'\'........\',,\'\'cO0dxoollllllclc;,,;,,
lllllclllllllllllooddxxOkc;\'.\'\'\'......................................\',,\',:xOkl:ollolcclccclll:;\',,
lcllllclllcllcccllooddxxkkkOd;\'\'\'\'\';\'............. ..............\'\'\'\'\'\';lk0KOoc:;;llclllclolccll:;,,
lcccclllllcclllcllllloodxxkOO00kd:,,,\'\'\'\'\'..................\'\'\'\',,;:ok00X0xoc:;:;;,;llllllccllcc::;,
lllllllcclcccllccclclclodoxkOO0000KOkxxolc::;;,,,,,,,,,,;;::cldk00KXXXOkxlc::;;;;;,,;clllcc::::cccc;
lllcllcccllcclcclclllllllolodxkkOO00K0KKKKK00000000O0000KKKKXXXXXK0Okdocc::;;;;;;;,;;;cc::ccc:cccc:l
cllcccclcllcclllllllllooclloododxxxxkkO0000KKKXXXKXXXXXXXK00OOkdooll:cc::::;;;;;;:cc::ccc:clcccc:::c
clccclc:c::::ccllccllllloololloooddoddddxkkkxkkkkOOkxkkkxkdllcc::;:::::::;:cccccllcclcccccc:ccc:ccc:
c:c::ccc::c::::llllclllcllolllllolloooloodooddoodddooooooollc:::::;:;;;;:::llc:clccccc:ccc:ccccc:c:c
:ccc:;:::::c:::cllllcclollllllcllooooooolldolooolloollooollol:;;::;;:;;;;;;,:llccclccclc::lcc:ccc::c
:::c;::::::::c::ccllllcclllllollloolloooloolloolloolllllllllol::::::;;;;;;;;,:llclll:cllcccccccc:c::
c::::::::::::::;:lllllllllllllllccllooloolllooclollloolloollool:::::;;;;;;;;;;;lllclllcclcc:cc:::c::
c::::::::::;::cccclllllllllolllooooooooollllllollollllollloolloo:::::;;:;;,;;;,,clccclclcccccc:cc:::
c::::;;::ccccccccclllllllollllllllcloollloocloolloollollclooloool:;;:;;;;;;;;;,,;clccclcccccc:ccc::c
cc::cccccccccccccccllollllllooloolcodoollollloolllooollolllllolllo:::::;;;;:::ccccllccccccccccccc:::
ccccccllcccccccccccccloolloolcoolllollollloolcoolllolcoolllodlloool:;;;;::llcclccccclcccllc:llc:clc:","https://www.sparkfun.com/products/14324/images.txt","SparkX","0","","14427,
14425",""