"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14392","SEN-14392","Pixy CMUcam5","
The Pixy CMUcam5 is a remarkably fast image sensor that is able to be taught to find objects of various shapes, sizes, and colors. With the capability of tracking hundreds of objects simultaneously, the Pixy can be used in robotics, home automation, color coding, and more all the while only providing you with the information that you actually want. Pixy really is a fast and easy-to-use vision system equipped with a dedicated NXP LPC4330 processor making it capable of handling large loads of data from its image sensor and processing it quickly while outputting what it detects 50 times per second.
Pixy processes images from the image sensor and only sends the useful information to your microcontroller, doing so at 50 frames per second. This means each Pixy CMUcam5 processes an entire 640x400 image frame every 1/50th of a second (20 milliseconds). The information is available through one of several interfaces: UART serial, SPI, I2C, USB, or digital/analog output. So your Arduino, Raspberry Pi, BeagleBone, or other microcontroller can easily talk with Pixy and still have plenty of CPU available for other tasks you need them to do.
Pixy uses a color-based filtering algorithm to detect objects. Color-based filtering methods are popular because they are fast, efficient, and relatively robust. Pixy calculates hue and saturation of each RGB pixel from the image sensor and uses these as the primary filtering parameters. The hue of an object remains largely unchanged with changes in lighting and exposure. Changes in lighting and exposure can have a frustrating effect on color filtering algorithms, causing them to break. Pixy’s filtering algorithm is robust when it comes to lighting and exposure changes.
Includes:
- 1x Pixy CMUcam5
- 1x Pixy IO to Arduino ISP Cable
Features:
- Processor: NXP LPC4330, 204 MHz, dual core
- Image sensor: Omnivision OV9715, 1/4\"", 1280x800
- Lens field-of-view: 75 degrees horizontal, 47 degrees vertical
- Lens type: standard M12 (several different types available)
- Power consumption: 140 mA typical
- Power input: USB input (5V) or unregulated input (6V to 10V)
- RAM: 264K bytes
- Flash: 1M bytes
- Available data outputs: UART serial, SPI, I2C, USB, digital, analog
- Dimensions: 2.1\"" x 2.0\"" x 1.4
- Weight: 27 grams
Documents:
Videos
","The Pixy CMUcam5 is a remarkably fast image sensor that is able to be taught to find objects of various shapes, sizes, and colors. With the capability of tracking hundreds of objects simultaneously, the Pixy can be used in robotics, home automation, color coding, and more all the while only providing you with the information that you actually want. Pixy really is a fast and easy-to-use vision system equipped with a dedicated NXP LPC4330 processor making it capable of handling large loads of data from its image sensor and processing it quickly while outputting what it detects 50 times per second.
Pixy processes images from the image sensor and only sends the useful information to your microcontroller, doing so at 50 frames per second. This means each Pixy CMUcam5 processes an entire 640x400 image frame every 1/50th of a second (20 milliseconds). The information is available through one of several interfaces: UART serial, SPI, I2C, USB, or digital/analog output. So your Arduino, Raspberry Pi, BeagleBone, or other microcontroller can easily talk with Pixy and still have plenty of CPU available for other tasks you need them to do.
Pixy uses a color-based filtering algorithm to detect objects. Color-based filtering methods are popular because they are fast, efficient, and relatively robust. Pixy calculates hue and saturation of each RGB pixel from the image sensor and uses these as the primary filtering parameters. The hue of an object remains largely unchanged with changes in lighting and exposure. Changes in lighting and exposure can have a frustrating effect on color filtering algorithms, causing them to break. Pixy’s filtering algorithm is robust when it comes to lighting and exposure changes.
**Includes:**
* 1x Pixy CMUcam5
* 1x Pixy IO to Arduino ISP Cable
**Features:**
* Processor: NXP LPC4330, 204 MHz, dual core
* Image sensor: Omnivision OV9715, 1/4\"", 1280x800
* Lens field-of-view: 75 degrees horizontal, 47 degrees vertical
* Lens type: standard M12 (several different types available)
* Power consumption: 140 mA typical
* Power input: USB input (5V) or unregulated input (6V to 10V)
* RAM: 264K bytes
* Flash: 1M bytes
* Available data outputs: UART serial, SPI, I2C, USB, digital, analog
* Dimensions: 2.1\"" x 2.0\"" x 1.4
* Weight: 27 grams
**Documents:**
* [Quick Start Guide](http://cmucam.org/projects/cmucam5/wiki/Quick_Start)
* [Pixy Wiki](http://cmucam.org/projects/cmucam5/wiki)
* [Pixy Document Page](http://cmucam.org/projects/cmucam5/documents)
**Videos**
","2017-08-24 15:06:55.415769-06","69.95","69.95","","","","1","","","","","9006.59.9100","59mm","62mm","42mm","0.0964lbs","
............\'\'\'.....
......\'\'.\'\'\'\'\'\'\'\'\'\'\',,,,\'\'\'\'....
............\'\'\'......... .......\'......
\';.;Ol. ................ ........
.c0000O. ................ ......
;dKKKXl ................ .,;;,. .......
;k0XXXK,............ .lod0KK0xol. . .......
.d0XXXXo.\',\'... .0kKNXXXXNKk0. .,ldodd, .......
.kKXXX0.. .OXNXXKKXNNK0odXXXXdo0XO, .......
:kXXXX; ldk0XXXXXXK0OOkOdXO:o0XXXO, ......
c0koc\' \'cdkKkOKXXXXKOk0O0OKKXXOodOXXXk\' ......
,k0KkkOOOKXXKOkOkOOOkOXKN0Kc:K0XXk\' .....
\'oxk0000O0000000OO0OOOKOkXNNd.;,,cXXk\' ....
.,lOXNXO0K00000KKKK0OkkOOO0XNNNNNO;\'oxcdxxXk\' ....
.,lxkKKO0NX00KKN0OkkOOOO00O0O0KNNNNXKXXxodoxkKXXXk. ...
.,lx0XKo:oxooxK00XNNKOOOO0OOO0KKXXXNNXXKKKKK00XXXXXXXXXx. ...
,Od;dXKdodkOkllx00XNX000O00KKXXXXKKKKKKKKK000XNKOO0XK00XXx. .
cKXXxcx0NXOOoc::xXXX0KkOXXKKK00000000000OOOOOxdkxl;:xOKK0d. .
.xXXOKXN00xxxokX0dokxddKXK0O00000000000OOOOO00OxlldOKX0Okk.
;OXXXNNKkK0xddlcldxKO0KXXKOO00000000OOOOOO00Od;;:oOOd;. .
.lKXXKkxddOdxolKKKKx:lKkOOxk00000000000Oxoc::clk:. .
.dKKkloKXKkOOO0KXXxcOddxkkO000000OOOxdlccxO0KO\' ..
\'kXK0XX0k0000KKO0dloO0xxdoxOO00k0Od:,ckKx\';KKc ...
:0XXXX0xkkkxOx,kcc:oxldkOkKkO:\'.,::;;lxxd;. ...
.lKXXX00O,c0x;;loo;d0Xk0OkOdo\'\';:lll:\' ....
.dX0cckKc:cxookkKXXXX0kOdxdooc:,. .....
\'kxxKXXk0XXKOxxOXK:,lO0dc;. ......
:0OxkXKkl,....;OKkd:. ........
.lxl,. .... .. ..........
...........
............
. .......\'\',....
.\'cxkc. .......\'.\'\'\'..
codkkkxxc\'.\'\'....,..
.loooddOxkkd:\',,,..
\'coooxkkkxdxc..
:odOdoxkkx.
.cddolo:
;o;.
","https://www.sparkfun.com/products/14392/images.txt","Imaging,
Distance","0","","https://www.youtube.com/watch?time_continue=1&v=Jct4N4ko27Q","14032,
14599,
14643,
11021,
13975,
12787,
16989,
15948,
13162,
14349,
12857,
14534"