SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T16:17:21-06:00SparkFun ElectronicsD_C on ROB-14451 - SparkFun Motor Driver - Dual TB6612FNG (1A)D_Curn:uuid:99815d19-a164-b196-9f7a-a410c8933a272017-11-15T08:34:45-07:00<p>@Sparkfun, Can the 2 outputs be tied together to allow for 2A motor driving, or would the potential for delayed back-current cause trouble?
I am looking for a cheap solution to drive multiple 1.5A LED strips and I prefer having considerably more current than necessary since they may be left on for hours at a time (or set to pulse).</p>