"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14461","SWG-14461","Thank the Maker Women\'s Tee - Small","
For the first time in a long while we are happy to bring you our first limited edition shirt! This small light weight gray v-neck shirt has been emblazoned with the immortal words of our favorite golden robot thanking each of you, Makers. On the back of this fitted women\'s cut tee also has our SparkFun emblem and our moniker to Start Something.
These shirts do run small so may need to purchase a size larger to fit.
Note: This shirt is available only for a limited time. When that time is up this shirt will be replaced with the next design and the \""Thank the Maker\"" shirt will be gone forever. Get it while you can!
Features:
- Ideal T - Lightweight
- Size: Small
- 60% Cotton / 40% Polyester
- V-Neck
Videos
","For the first time in a long while we are happy to bring you our first limited edition shirt! This small light weight gray v-neck shirt has been emblazoned with the immortal words of our favorite golden robot thanking each of you, Makers. On the back of this fitted women\'s cut tee also has our SparkFun emblem and our moniker to Start Something.
These shirts do run small so may need to purchase a size larger to fit.
**Note:** This shirt is available only for a limited time. When that time is up this shirt will be replaced with the next design and the \""Thank the Maker\"" shirt will be gone forever. Get it while you can!
**Features:**
* Ideal T - Lightweight
* Size: Small
* 60% Cotton / 40% Polyester
* V-Neck
**Videos**
","2017-08-31 15:09:27.867368-06","14.95","14.95","","","","","","","","","6205.20.3000","329mm","329mm","18mm","0.2380lbs","
......
.ckOOOOOOOd;.
cOO00OookO000O,
,O0000kccx00000O.
k00000000000000Ol
;0O00000000000O00O.
coo000K0Ok0KK0d:dk.
cxxc:c;\'.;::,\'.,\'
ckl\'.............
:d;\'..,;;;\'.\'\'.
;c,,\'\';;,;,\'\'\'.
. ..;\',;;,\'\',.
,;;,,,,;\'.
..\',:c:,\'...
.................... ...
.\',:cl\'..................:ccc;,\'.
.:cllcll,................:ccccccccc:.
:lllllcll\'......... .,ccccccccccclol;
.lllllllccl;..... .\':ccccccllllllldddo:
.ooollccccclc;\'.\';:ccccccccllllllloddddo;
.ooccccccccccllccccccccccccllllllodxxxxdo\'
lo;\',.\';.c;..:c..; ;.\'\';cllllloodkkkxxxdl
::\',;.;\'.,.,.\';\':..,.,.;llllloodk000Okxxo.
:llllll;::c;;;cllllllllllloooox0KK0Okxoc.
codcodc:ol:l;::::lcclooooodoooo.lOxoc;;,.
\',c.,x.\',d..\'d..\'l.\'\'\'xxxxddoo, ooc;;;,\'
:clco;l:c,l,c,,;l.:.lxkkkxdol \'doc:;,\'.
;OkOkxxxxxdddddxxddddxddddoo; cxdc;,,.
,kOkxxxxxdddddxxxdxddxxddooo: .dxo:,,\'
;kOxxxxddddddxxxdxxxddxxoddo\' \'c:,,,,
ckOxxxxddxdxxxxxxxxkdodkxddx. ,;,,,;\'
cOkxxxxdxdxxxxxxxxxkxdodkkdx, ;:;,;;;
cOxdxxxxxxkxxxxxxxxkkxoooxkd, ,c:;;;:.
xkddxxxxkkxxxxxxxxxxkkxdllodl .c:;;;:\'
.Ododxxxkkxxxxxkkkxxxkkkxdolll\' :c:;::,
:xoodxkkkkxxxkkkkkkxxkkkkkkxdoc:lc::c,
clldxkkkkxxxxkkkOOkxxxkOO000K0kdcccc\'
.coxkOkkkkkkxxxxkO0Oxdxkkxxxxxxdlcc.
.odkOOOOOOOOOOkxdxkO00kdooodddoolc.
.lkOOOOOOOOOOO00Okxdddxkkxdoooodcc
\'dkkkOOOOO0OOkxkkO000Okxdxxxddddo\'
;dxkkkkkOOO000Okxxxxxkkkkxxxxxxddc
lOO0OOOOkkkkkkkOOkkxxxxxxxkxxxxxxxc
lOO00KXXKXXKKKKK0KK00OOxxxxxOkkddo.
;kOO0K00KKXXKKNNX00OOOO0OOkxkxdddo
.kOO000KKKXXXXKOkkkkxxxxxxkxkkxddo
dOO0000KKXXX0OOkxxxkkkkxxxkkxxxdc
;OO0OO000KXKkkkkkkkkkkkkkkkkkxxd;
.xOOOO00KKKOkkxkkkkkkkkkkkkkxxxd","https://www.sparkfun.com/products/14461/images.txt","Swag","0","","https://www.youtube.com/watch?time_continue=1&v=QFanLq72uQE","8345,
8346"