"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14489","KIT-14489","Spectacle Light Kit","
The Spectacle Light Kit makes it easy to illuminate your next project at the push of a button! The Light Kit provides a simple, straightforward way to incorporate exact control over lighting in your next or current project. Inside each Spectacle Light Kit you will find all the boards required to create a lighting project (the Spectacle Director, Light, and Button Boards), as well as all the accessories needed to get you hooked up and shining!
We have written an in-depth User\'s Guide and Light Kit Hookup Guide to help direct you through each step of setting up this and any kit in the Spectacle product line. You will be surprised by how easy and quick it is to make yourself into a Spectacle!
Spectacle is a product ecosystem centered around a simple idea: creative people shouldn’t have to learn new skills to use electronics in their projects. You’ve spent years developing the skills you use, and SparkFun wants to recognize that and help you expand your creations to include electronics without requiring you to spend years learning about electronics and programming.
Includes:
Documents:
Videos
","The Spectacle Light Kit makes it easy to illuminate your next project at the push of a button! The Light Kit provides a simple, straightforward way to incorporate exact control over lighting in your next or current project. Inside each Spectacle Light Kit you will find all the boards required to create a lighting project (the Spectacle Director, Light, and Button Boards), as well as all the accessories needed to get you hooked up and shining!
We have written an in-depth [User\'s Guide](https://learn.sparkfun.com/tutorials/spectacle-users-guide) and [Light Kit Hookup Guide](https://learn.sparkfun.com/tutorials/spectacle-light-kit-hookup-guide) to help direct you through each step of setting up this and any kit in the Spectacle product line. You will be surprised by how easy and quick it is to make yourself into a Spectacle!
***
*Spectacle is a product ecosystem centered around a simple idea: creative people shouldn’t have to learn new skills to use electronics in their projects. You’ve spent years developing the skills you use, and SparkFun wants to recognize that and help you expand your creations to include electronics without requiring you to spend years learning about electronics and programming.*
***
-> <-
-> Get Started with the Light Kit <-
**Includes:**
* 1x [Spectacle Director Board](https://www.sparkfun.com/products/13912)
* 1x [Spectacle Light Board](https://www.sparkfun.com/products/14052)
* 1x [Spectacle Button Board](https://www.sparkfun.com/products/14044)
* 1x [Addressable LED RGB Strip --- 1m](https://www.sparkfun.com/products/12025)
* 1x [White Concave Button](https://www.sparkfun.com/products/9340)
* 2x [Female Spade Connector Wire --- 3ft](https://www.sparkfun.com/products/14166)
* 1x [JST to JST-SM Wire --- 1ft](https://www.sparkfun.com/products/14165)
* 3x [Audio Cable TRRS --- 3ft](https://www.sparkfun.com/products/14164)
* 1x [USB micro-B Cable --- 6ft](https://www.sparkfun.com/products/10215)
* 1x [USB Wall Charger --- 5V, 1A](https://www.sparkfun.com/products/11456)
* 2x USB Lithium Ion Battery Pack - 2.6Ah
**Documents:**
* [User\'s Guide](https://learn.sparkfun.com/tutorials/spectacle-users-guide)
* [Spectacle Light Kit Hookup Guide](https://learn.sparkfun.com/tutorials/spectacle-light-kit-hookup-guide)
* [Spectacle Programming Page](http://spectacle.sparkfun.com/)
* [Spectacle Home Page](https://www.sparkfun.com/pages/spectacle)
**Videos**
","2017-10-05 16:15:25.576279-06","69.95","69.95","","","1","1","","","","","8542.31.0001","255mm","160mm","55mm","1.1876lbs","
.
...
.oddxxxxdool::;\';,.
.\'\'\'\'\',,,;;:;;;;:l. .
:lllllccc::;,,.\',,................ ..
.....\'\',,;;;,;;:c, .. .
,:,. .................
oc...c; .\';;\' ..
\';:ollkdll:\'.... ...\',lko lkdxk;
.. ..,coxd:;,.. .. cO0xxkxkOl cdxxk: .
.. .\'cd;. ;c..\'c k000OO0xxc .k00kl: ... .
, . :okxd: \'00OOxOkOkc .:;... ..
, \'. ..... .O0Odo, .oooxkkxk0o
\'. \'ckKXKOkOkl. ,kkddl. .k0Odkdlc:. .
\'kKKK0xl:,:kO0o. . .;\'. ,
;oKKKo.. .lOKO\' \'cdk00KK0Oxl;. . .
.do:OKO. dOxl, .lOOOOOOkxxO000KKx, ..\'...
,dkko0Xx. \'0K\'o; ;O000K0ookkk0000OXK0d.
;dd00,c0Kl. .cKNlkOo ,O0OX0000XNXXXK0koxXK0d ...
\'\'l0c. :kOko::cokOOKk0xkk, cOOdod00XK00OKXK0ocdO0O. .. .
..;\' .lkOO0KXKOo,..... ;kOdl;cO00Kk0K0K000kO0k ...
\'colc\'. .\';ckO. .xOOxdk000OOxoldOOKKKKl
.\':ldOKK0xxK0. .x000000Oo\'\',:cdk00Ko.
.loxk00KKOxkKO\' :OXKKKK0O0KKKKOko. \'.
cldxO0KKKOdO0k. .:okO0KK0Oxlk0. ..
\'odkO0KkK0O0Od. .\' .co::odkOOk;\'\'
lOO0KKOOkkdl. . locdOdooool\'.
,:;,\'\'\'.. . ... .\':c:lxxo. .o.
.. .odld. ckc;,:x;. .od.
.lKd .cll. .cxd..,\'. ;do.
.kKc......xOOk. .xOOd. \'
..lKO\'...\'\'cl;. .dxkd.
.:ko.. ;l;.
","https://www.sparkfun.com/products/14489/images.txt","Spectacle,
Kits,
SparkFun","0","","https://www.youtube.com/watch?time_continue=1&v=Dyz9eI7kouU,
https://www.youtube.com/watch?time_continue=1&v=pVRIaxs_Iyg","14163,
14166"