Odev Dynamo Lantern Kit

The Odev Dynamo Lantern Kit lets kids turn a simple toy motor into a mini generator that converts hand motion into electrical energy to light up a light bulb. With this easy-to-assemble kit, young people are able to learn how generators and electricity work by seeing the result of powering a light bulb with their own hands. You can also make the light bulb change colors from blue to green by rotating the hand crank in the opposite direction.

This kit includes a plastic casing, LED light bulb, toy motor, gears and detailed instructions. Educational fun facts are included in the instruction manual. Kids can easily build a Dynamo Lantern in 10–15 minutes, and no screws or tools are needed.

This kit is recommended for ages 8 and up.

  • 1x LED Light
  • 1x LED Holder
  • 1x Left and Right Panel
  • 1x Motor
  • 1x Joint Lever
  • 2x Double Gears
  • 2x Gear Shaft
  • 4x Joint Clip
  • 1x Handle
  • 1x Hand Crank
  • 1x LED Lantern Cover and Lantern Base
  • Simple toy motor converts to a mini generator
  • Assembled Size: 130mm x 75mm x 70mm
  • Weight: 63g
  • Voltage: 3V
  • Recommended Ages: 8+

Odev Dynamo Lantern Kit Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Customer Comments

Customer Reviews

No reviews yet.