"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14502","PRT-14502","Fairy Lights - Cool White (2.5m)","
Affectionately dubbed \""Fairy Lights\"" for their similar appearance, these LED string lights are a great way to light up any project with no soldering required. The insulated strings come in 2.5m lengths with one cool white LED every 10cm for a total of 25 LEDs. Unlike previous iterations, these LED strings come with a pre-attached battery pack with a power switch and two CR2032 batteries already installed. You can still cut the string connecting the power to each LED to form custom lengths and let your creativity run wild.
Features:
- Operating Voltage: 3VDC
- LED Color: Cool White
- 25 LEDs
- String Length: 2.5m
- Battery Holder Dimensions: 51mm x 23mm x 7mm
","Affectionately dubbed \""Fairy Lights\"" for their similar appearance, these LED string lights are a great way to light up any project with no soldering required. The insulated strings come in 2.5m lengths with one cool white LED every 10cm for a total of 25 LEDs. Unlike previous iterations, these LED strings come with a pre-attached battery pack with a power switch and two CR2032 batteries already installed. You can still cut the string connecting the power to each LED to form custom lengths and let your creativity run wild.
**Features:**
* Operating Voltage: 3VDC
* LED Color: Cool White
* 25 LEDs
* String Length: 2.5m
* Battery Holder Dimensions: 51mm x 23mm x 7mm
","2017-11-16 15:05:52.901627-07","4.95","4.954.74.46","","","","","","","","","9405.40.6000","70mm","40mm","18mm","0.0380lbs","WNNNNNNNNNNNNNNXXXXXXXXXXXKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKNNKKKKKKKKXXXXXXXXXXXXXXXXXXNNNNNNNNNNN
NNNNNNNNNNNNNNXXXXXXXXXKKKKKKKKKKKKKK0000000000000K0K00KKKKKKXNKKKKKKKKKKKKXXXXXXXXXXXXXXXXXNNNNNNNN
NNNNNNNNNNNNXXXXXXXXXKKKKKKKKKK0000000000000000000000000000000NK0KKKKKKKKKKKKKKXXXXXXXXXXXXXXXXNNNNN
NNNNNNNNNNXXXXXXXXXKKKKKKKKK0000000000000000000000000000000000OK000000KKKKKKKKKKKKXXXXXXXXXXXXXXXXNN
NNNNNNNNXXXXXXXXXKKKKKKK000000000OOOOOOOOOOOOOOOOOOOOOOOOOOOOO0k00000000000KKKKKKKKKKKXXXXXXXXXXXXXX
NNNNNNXXXXXXXXXKKKKKK00000000OOOOOOOOkkkkkkkkkkkkkkkkkkkkkkkkOK0OOOOO0000000000KKKKKKKKKKKXXXXXXXXXX
NNNNNXXXXXXXXKKKKKKK000000OOOOOkkkkkkkkkkkxxxxxkkkkkkkkkkkkkk0XOkkkOOOOO0000000000KKKKKKKKKKXXXXXXXX
NNNNXXXXXXXKKKKKKK000000OOOOkkkkkxxxxxxxxxxxxxxxxxxxxxxxxxxxxOWkxkkkkkOOOOOO00000000KKKKKKKKKKXXXXXX
NNNXXXXXXXKKKKKK000000OOOkkkkkkxxxxddddddddddddddddddddddddddxNkxxxxxkkkkkOOOOO0000000KKKKKKKKKKXXXX
NXXXXXXXXKKKKK000000OOOkkkkkxxxxdddoooool;..,doooooddddddddddxXxdddxxxxxxkkkkkOOOOO000000KKKKKKKKKKX
NXXXXXXKKKKKK00000OOOkkkkkxxxxdddoolc,.....\'dOxkkkxxdxdooooooxoooooddddxxxxxkkkkkOOOO0000000KKKKKKKK
XXXXXXKKKKK00000OOOkkkkxxxxdddooooo;.. .\'.c0KNNWWWWNXNNXX00KkkdlllccoodddxxxxkkkkkOOOOO000000KKKKKK
XXXXXKKKKK0000OOOkkkkxxxxdddooolc:;;,;:lolcoXNNNNNWWO0NWNKXNNKk:\';\' .;odddddxxxxkkkkOOOOO00000KKKKK
XXXXKKKKK0000OOOkkkxxxddddodkkd. .\',:oddxk0XKKOOkxdd00OOKXXNNKOxo;..\';lxxxddddxxxxxkkkkOOOO00000KKK
XXXXKKKK0000OOOkkxxxdddoooOX0Oc\'.,;:,lkkxdlc::,.....;lllldxkkxdxkkkxxdxxkxxkooddddxxxxkkkkOOO000000K
XXXXKKKK0000OOkkkxxddolcdOKXXKl:;:ldk0Oo::::::;. .;ccllllllodkOx;...,llxOkodlooodddxxxxkkkOOO000000
XXXKKKKK0000OOkkxxddol;ldOXXXX0kddxkdl:::::::::::ccccllllllllllooc\'. .OKOk0xllooodddxxxkkkkOOO0000
XXXXKKKK000OOkkkxxdoodXXK0OKXKKKkdlcccccccccccccclllllllllllllllllll\'. .\'kk0kKoclllooddxxxxkkkOOO000
XXXKKKKK000OOkkxxxddxXK0ox0K0KOolllllllllllllllllllllloooooooooollllol,..\'0k0Kk::ccllooddxxxkkkOOO00
XXXXKKKK000OOkkkxxdxXOxokxkOOollllllllllollllloooooooooooooooooooollllOol,lXdxxc:::cllooddxxkkkOOO00
XXXXKKKK000OOOkkxxx00d,odoOkloooooooooooooooooooooooooddddddoooooollcclddlcK:\';o;;;:clloddxxxkkkOOO0
XXXXXKKK000OOOkkkxKXx\',.\'xOdooddddddddddddddddddddddddddddddddoooollc::cxc;xc\'..\',;;:clooddxxxkkkOO0
XXXXXKKK0000OOOkkkKXko,;dOkdddddddddxxxxxxxxxxxddddddddddddddddooollc:;;okldc. .,,;:cclooddxxkkkOOO
XXXXXKKKK000OOOOkkKX:loxk0ddddxxxxxxxxxxxxxxxxxxxxxxxxxxxxxdddddoollc:;;:oOxk\'.,,,;;::clloddxxxkkOOO
XXXXKKKKK0000OOOOkKXc:;OOxdxxxxxxxxkkkkkkkkkxxxxxxxxxxxxxxxxxddddoollc:;;lk0dx\'.;,;;::cclooddxxkkkOO
XXXXKKKKK0000OOOOO0Nock0Oxxxxxkkkkkkkkkkkkkkkkkkkkkkkxxxxxxxxxddddoolcc:;l0KkO;.\'..;::cclloddxxkkkOO
XXXKKKKKK0000OOOOO0Nk;cO00kkkkkkkkkkkkkkkkkkkkkkkkkkkkkkxxxxxxxddddoollccd0KklO,c\' ;::ccllooddxxkkOO
XXXKKKKKK0000OOOOO0Kxl.olxddkkkkkOOOOOOOOOOOOOOkkkkkkkkkkkxxxxxxddddoolllx0Kl.x:..\';::ccllooddxxkkOO
XXXKKKKK0000OOOkkkkxl. ;cokxkkkOOOOOOOOOOOOOOOOOOkkkkkkkkkkxxxxxxdddooolo0KKkxdd;;;;::ccllooddxxkkOO
XXKKKKK000OOOkkkkxkxol ;\'lOxkkkOOOOOOOOOOOOOOOOOOOOkkkkkkkxxxxxxxdddooookKKKklll;;;;:::cllooddxxkkOO
XXKKKKK00OOOkkkxxxxxol;.;.lOkkkkOOOOOOOOOOOOOOOOOOOOkkkkkxxxxxdddddooddkK0x:;;;l;;;;;::cclooddxxkkOO
XXKKKK000OOkkkxxddood,lc .xOOkkkOOOOOOOOOOOOOOOOOOkkkkxxxxdddoooolloxO0K0c\'\'...\',,;;::clloddxxkkOOO
XXKKKK000OOkkxxddollldoko...o00OkkOOOOOOOOOOOOOOOkkkkxxxdddollcc:ccd0KX0kl,. .\',,;:cclooddxxkkOO0
XXXKKK000OOkkxxddolcccxOdx. .cKK00OkOOOOOOOOOOkkkkkxxxxddolc:;;:oxOKXXXXd,\'. ..\'\',,;:clloddxxkkOOO0
XXXKKKK00OOkkkxxdoolccccx00lco0K0O0kkkkkkkkkkkkkkkxxxddool::lxOkO0KXXNN0OOkc\'\'\'\',,,;:clloddxxkkkOO00
XXXXKKKK00OOkkxxxdoollllloOK000K0OOOkxodxxxkkOOOOkkkkxdddxk0k000KK0KNKO0Okcc;,,,;;::clloddxxkkkOO000
XXXXXKKKK00OOkkxxxxddooooddkOKKK0OOk;,;cdxxkOkxkkxxxdxkOOkx0KKX00KKXKOOo;.\',,;;:::clloodxxxkkOOO0000
NXXXXXKKKK000OOkkkxxxxxxxxxxxxkOd:oo;. .,\'cx00KK000KK00KKKXXKK000Koc,. ..,;:::ccllooddxxkkkOOO00000
NNXXXXXXKKKK00OOOkkkkkkkkkkkkxdodll:\'...\'\',:xO0000000KKXXNXXXXKOkk::. .\',;ccllloodddxxkkkkOOO0000KK
NNNNXXXXXKKKK0000OOOOkkkkkkkkkxdl;....\'..,:lkOOdllddocoOXOOOOdc;;\'. ..\',;:clooodddxxxkkkOOOO00000KKK
NNNNNXXXXXXKKKKK00000OOOOOkkkkkxoc,. .\';cll,.\'\',,\';;c,. ..\',;;:cloodddxxxxkkkOOOO000000KKKKK
NNNNNNNXXXXXXKKKKKK00000OOOOOkkxdoc;,..\',;::::::,. .\',,\'\'.....\',;:clooddxxxxkkkkkOOOO0000000KKKKKKK
NNNNNNNNXXXXXXXXKKKKKK00000OOOkkxxdolllllllllcc::;,,;;;;;;;;::ccloodxxxxkkkkkOOOOO000000000KKKKKKKXX
NNNNNNNNNNNXXXXXXXXKKKKKKK0000OOkkxxxddddddoollcc:::::ccccllooodxxxkkkOOOOOOOO000000000KKKKKKKKKXXXX
WWWNNNNNNNNNNNXXXXXXXXKKKKKKK000OOkkkkxxxxdddoollllclllloodddxxkkkOOO000000000000KKKKKKKKKKKKXXXXXXX
WWWWNNNNNNNNNNNNXXXXXXXXXKKKKKK0000OOOkkkkxxxxddddoooddddxxxkkOOO00000000KKKKKKKKKKKKKKKKKXXXXXXXXXX
WWWWWWNNNNNNNNNNNNNXXXXXXXXXXKKKKK0000OOOOOkkkkkxxxxxxxkkkkOOO000KKKKKKKKKKKKKKKKKKXKXXXXXXXXXXXXXNN
WWWWWWWWNNNNNNNNNNNNNNXXXXXXXXXXKKKKKK0000OOOOOOOOOOOOOOOO00000KKKKKKKKKKXXXXXXXXXXXXXXXXXXXXXXNNNNN
WWWWWWWWWWWNNNNNNNNNNNNNXXXXXXXXXXXKKKKKKK00000000000000000KKKKKKKKXXXXXXXXXXXXXXXXXXXXXXXXXNNNNNNNN
WWWWWWWWWWWWNNNNNNNNNNNNNNNXXXXXXXXXXXKKKKKKKKK00000000KKKKKKKKXXXXXXXXXXXXXXXXXXXXXXXXXXNNNNNNNNNNN","https://www.sparkfun.com/products/14502/images.txt","Other LEDs","0","","13883,
14016,
338,
15205,
16792,
14015,
8822,
12618,
783,
12021",""