"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14505","PRT-14505","Fairy Lights - Blue (2.5m)","
Affectionately dubbed \""Fairy Lights\"" for their similar appearance, these LED string lights are a great way to light up any project with no soldering required. The insulated strings come in 2.5m lengths with one blue LED every 10cm for a total of 25 LEDs. Unlike previous iterations, these LED strings come with a pre-attached battery pack with a power switch and two CR2032 batteries already installed. You can still cut the string connecting the power to each LED to form custom lengths and let your creativity run wild.
Features:
- Operating Voltage: 3VDC
- LED Color: Blue
- 25 LEDs
- String Length: 2.5m
- Battery Holder Dimensions: 51mm x 23mm x 7mm
","Affectionately dubbed \""Fairy Lights\"" for their similar appearance, these LED string lights are a great way to light up any project with no soldering required. The insulated strings come in 2.5m lengths with one blue LED every 10cm for a total of 25 LEDs. Unlike previous iterations, these LED strings come with a pre-attached battery pack with a power switch and two CR2032 batteries already installed. You can still cut the string connecting the power to each LED to form custom lengths and let your creativity run wild.
**Features:**
* Operating Voltage: 3VDC
* LED Color: Blue
* 25 LEDs
* String Length: 2.5m
* Battery Holder Dimensions: 51mm x 23mm x 7mm
","2017-11-16 15:04:19.461699-07","4.95","4.954.74.46","","","","","","","","","9405.40.6000","70mm","40mm","18mm","0.0380lbs","WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNWNWNNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWNWNNNNNNNNNNNNWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWNWNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWWWW
WWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNXXXXXXXXXXXXXXKKXKKKKXXXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWW
WWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNXXXKKKKKKKKKKKKK00KNXKKXXXXXXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWW
WWWWWWWWWNNNNNNNNNNNNNNNNNNXXXXKKK00OOOOO00XXXNNWWNNWWWNK0OddKXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWW
WWWWWWWWNNNNNNNNNNNNNNXXXXXXXKKK0OOd:,:dKNNWWWNXNXNNNNNNNK: o0KXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWW
WWWWWWNNNNNNNNNNNNNNXXXXXKKKKK000OxlxKXkdOKXNNXNKKXXkld0XXKxkkd\'.c0NNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWW
WWWWWNNNNNNNNNNNNNXXXXKKKKKKK00KKKXNXKx. .00XNNNNNNWNNNNNNXXXXOc,o0XNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWW
WWWWWNNNNNNNNNNNNXXXKKK0kkONOOKNWWNXXKKOx0KXXXNXXNNNNNNNNNNNNNNNXXKXNNNNXXXKKNNNNNNNNNNNNNNNNNNNNNNW
WWWWNNNNNNNNNNNNXXXXKK0xxO0KoONWWWWNNXNNXKkxdk0KXXXNNNNNNNNNNNWNNWWNNNNNXXK: cXNNNXXNNNNNNNNNNNNNNNW
WWWNNNNNNNNNNNNNXXXKKK00dxKNWWWWWWWNNXK0Ol\'. .\':OKXXNNNNNNNNNNNNWWWWWNNNNXX0ldXXXXXXXXXNNNNNNNNNNNNN
WWWNNNNNNNNNNNNNXXXKKKKNkXWWWWWWNNNNXXXK0Odl;,cdOKXXNNNNNNNNNNNNNNNWWWNNNNKKKXXXXXXXXXXXNNNNNNNNNNNN
WWWNNNNNNNNNNNNNXXXX00NNWWMWWWWNNNNNNNXXKK000O00KXXNNNNNNNNNNNNNNNNNWWWNNXNNNNXKKKKKKKXXXNNNNNNNNNNN
WWNNNNNNNNNNNNNNXk,\'oXNWWWWWNNNNNNNNNNNNXXXXXXXXXNNNNNNNNNNNNNNNNNNNNNNWNNNWNWWXOOOO00KKXXNNNNNNNNNN
WWNNNNNNNNNNNNNNNd,:0WWWNXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXNNNNWWWWWXdldkO0KKXXNNNNNNNNN
WWWNNNNNNNNNNNNNNX0XWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXKXN0OWWWWWKc\':kO0KXXNNNNNNNNN
WWWNNNNNNNNNNNNNNNNWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXKKNXkXWWWWXd\':kO0KXXXNNNNNNNN
WWWNNNNNNNNNNNNNNNWWWWWN0XNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXKOxXXoXWMWWk:dOO0KXXXNNNNNNNN
WWWWNNNNNNNNNNNNNMMWWWWNXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXK0xdX0kWWMWOdkO00KKXXNNNNNNNN
WWWWWNNNNNNNNNNNWMWMWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWNNNNNNNNNNXK0OXNNWWMWklkO00KKXXNNNNNNNN
WWWWWNNNNNNNNNNNWWWMWNNXXXNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWWWWWWNNNNNNNNNNNXKKXNNWMMWXcxO00KXXXNNNNNNNN
WWWWWWWWNNNNNNNNNWWMWXKc;oXNNNNNNNNNNNNNNNNNWWWWWWWWWWWWWWWWWWNNNNNNNNNNNXXXNXWWWWXxO00KKXXXNNNNNNNN
WWWWWWWWWNNNNNNNNWWWNX0..;0NNNNNNNNNNNNNNNNNWWWWWWWWWWWWWWWWWWNNNNNNNNNNNNXNNWWWWWK000KKXXXXNNNNNNNN
WWWWWWWWNNNNNNNNNNWWWXNXK0KXNNNNNNNNNNNNNNNNNWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNWWWWWKOKKKKKXXXNNNNNNNNN
WWWWWWWNNNNNNNNNNNNNWWWWNXXXNNNNNNNNNNNNNNNNNNWWWWWWWNNNNNNNNNNNNNNNNNNNNNNWWWNWK.xKKKXXXXXNNNNNNNNN
WWWWWWNNNNNNNNNNNNNNNWMWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWK0XXXXXXXXXNNNNNNNNN
WWWWNNNNNNNNNNNNNNNNNWWMMMWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWMMWWNXXXXXXXXXXNNNNNNNNNN
WWWNNNNNNNNNNNNNNXXXXXNWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWMMMWWNXXXXXXXXXXNNNNNNNNNNN
WWWNNNNNNNNNNNNXXXKK00KKKNWMMMMWWWNNXXXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWMMMWWWNXXXXXXXXXXNNNNNNNNNNNN
WWNNNNNNNNNNNNNXXKK00OkxO0XNWWWMMWWXX0KKKXXNNNNNNNNNNNNNNNNNNXNNNNWWWMWWWWWNX00KKKKXXXXXNNNNNNNNNNNN
WWNNNNNNNNNNNNXXXKK00x oO0KXNWWWWWWWN00KKKXNNNNNNNNNNNNNNNNNNNNWWWMWWWWNXdlkOO00KKKXXXNNNNNNNNNNNNN
WWNNNNNNNNNNNNXXXKK00OdcdO00KXNNNWWWWWWNWNXXNNNNNNNNNNXkcd0KXXWWWWWWWWNKO. .,:kO00KKXXXNNNNNNNNNNNNN
WWNNNNNNNNNNNNNXXXKK00000000KKKKXXXXNNWWWXK0XWWWWWWWNXK, .kXNNWWWWWWNX0k:. .\':kO0KKXXXNNNNNNNNNNNNNN
WWWNNNNNNNNNNNNNXXXKKKK000KKKKKKK0OXXXKK000KNWWWWWWWWNNX0KNNNNNNNXXXXK0Ol;,;lkO00KXXXNNNNNNNNNNNNNNN
WWNNNNNNNNNNNNNNNXXXXXKKKKKKKKKK00l.:k0l :KNNNNWNWWWWNXXKKKKK00KKXXXKK0OOkOO00KKXXXNNNNNNNNNNNNNNWW
WWWWNNNNNNNNNNNNNNNXXXXXXXXKKKKKK000O0K0doOXXNXXNXNNNNXKKKdco0KXXXXKKKK00000KKKXXXXNNNNNNNNNNNNNWWWW
WWWWWNNNNNNNNNNNNNNNNNXXXXXXXXKKKKKKKKKKXXXXNNNNNNNNNNXXX0:\'lKXXXKKKKKKKKKKXXXXXNNNNNNNNNNNNNNNWWWWW
WWWWWWNNNNNNNNNNNNNNNNNNNNXXXXXXXXKKKKKXXXXXNNNNNNNNNNNNXXXXXXXKKKKXXXXXXXXXNNNNNNNNNNNNNNNNNNWWWWWW
WWWWWWWNNNNNNNNNNNNNNNNNNNNNNNXXXXXXXXXXXXXNNNNNNNNNNNNNNXXXXXXXXXXXXXXNNNNNNNNNNNNNNNNNNNNNNWWWWWWW
WWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNXNNNNNNNNNNNNNNNNNNNNXXXXXXXXXXNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWW
WWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWW
WWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWWWW
WWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWWWWWWWWWW
WWWWWWWWWWWWWWWWWWWNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNWWWWWWWWWWWWWWWWWWWWWW","https://www.sparkfun.com/products/14505/images.txt","Other LEDs","0","","13883,
14016,
338,
15205,
16792,
14015,
8822,
12618,
783,
12021",""