The SparkX carrier board incorporates all the needed passive components as well as a jumper to change the I2<\/sup>C address and a jumper to remove the pull up resistors if needed.<\/p>\n\nCheck the documents section for a link to our Arduino library!<\/p>\n\n
We do not plan to regularly produce SparkX products so get them while they\u2019re hot!<\/p>\n\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\nDocuments:<\/strong><\/p>\n\n\n- Panasonic AMG88 GridEye Datasheet<\/a><\/li>\n
- Arduino Library<\/a><\/li>\n
- Qwiic GridEye Schematic<\/a><\/li>\n
- Qwiic GridEye Eagle Files<\/a><\/li>\n
- GridEYE Memory Registers on eewiki<\/a><\/li>\n
- Panasonic GridEYE Product FAQs<\/a><\/li>\n<\/ul>","description_markdown":"We're clearing out the black SparkX version of this board so pick one up while they're cheap! Other than color there is no difference between this board and its [red cousin](https:\/\/www.sparkfun.com\/products\/14607). \r\n\r\nThe GridEYE from Panasonic is a 8 by 8 thermopile array. This means you have an array of 64 pixels each capable of detecting temperature remotely. It's like having thermal camera (or [Predator's vision](https:\/\/www.youtube.com\/watch?v=OW1gGDbO_1U)) just in really low resolution. The SparkX Grid-EYE Qwiic carrier board utilizes the high performance, high gain 3.3V AMG88 sensor. Do not hook 5V to this beast! Better yet, use the [Qwiic system](https:\/\/www.sparkfun.com\/qwiic) - it makes it much easier and quicker to get started.\r\n\r\nThe SparkX carrier board incorporates all the needed passive components as well as a jumper to change the I2<\/sup>C address and a jumper to remove the pull up resistors if needed.\r\n\r\nCheck the documents section for a link to our Arduino library!\r\n\r\nWe do not plan to regularly produce SparkX products so get them while they\u2019re hot!\r\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\n**Documents:**\n\n* [Panasonic AMG88 GridEye Datasheet](https:\/\/cdn.sparkfun.com\/assets\/2\/c\/9\/d\/8\/Grid-EYE_Datasheet.pdf)\r\n* [Arduino Library](https:\/\/github.com\/sparkfun\/SparkFun_GridEYE_Arduino_Library)\r\n* [Qwiic GridEye Schematic](https:\/\/cdn.sparkfun.com\/assets\/4\/c\/8\/4\/1\/Qwiic_Grideye.pdf)\r\n* [Qwiic GridEye Eagle Files](https:\/\/cdn.sparkfun.com\/assets\/8\/e\/7\/6\/c\/Qwiic_Grideye_1.zip)\r\n* [GridEYE Memory Registers on eewiki](https:\/\/eewiki.net\/display\/Motley\/Panasonic+Grid+Eye+Memory+Registers)\r\n* [Panasonic GridEYE Product FAQs](https:\/\/cdn.sparkfun.com\/assets\/2\/0\/3\/f\/b\/faqs_grideye_v1.0.pdf)\n\n","date_published":"2017-12-31 15:31:45.780672-07","price":39.95,"qty_price":{"1":39.95},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":true,"is_export_controlled":true,"is_oshw":true,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542.39.0000","pack_length":"93mm","pack_width":"65mm","pack_height":"5mm","packed_weight":"0.0090lbs","ascii_art":"","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/14568\/images.txt","categories":[{"283":"SparkX"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/7\/0\/2\/1522267267497.gif","92":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/7\/0\/2\/1522267267497.gif","188":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/7\/0\/2\/1522267267497.gif","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/7\/0\/2\/1522267267497.gif"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-04.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/7\/0\/2\/14568-Grideye-Qwiic-03.jpg"}],"related_products":[15081,14351,14426,14427,14347,14352,14425]}