TF02 - LiDAR Rangefinder

The TF02 a ToF (Time of Flight) LiDAR sensor capable of measuring the distance to an object as far as 22 meters away! Its light weight and small size, combined with an IP65 enclosure rating, make this an excellent sensor for obstacle avoidance even in outdoor ambient light conditions. The TF02 can communicate using either 3.3V UART at 115200 baud or the CAN protocol. Not to mention the dust tight, water resistant enclosure looks very tactical and futuristic.

Point of Order: This product does not use laser light for ranging. Instead it contains an LED and optics. Many such systems are being marketed under the name "LiDAR," although it may be more appropriate to think of this device as a "Time-of-Flight Infrared Rangefinder". It differs significantly from traditional IR rangefinders in that it uses ToF to determine range and not triangulation — as is performed by the Sharp GP-series devices.

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • TF02 Rangefinder Module with attached cable
  • High sensitivity, and able to measure as far as 22 meters
  • High speed measurement with a maximum sampling frequency of 100Hz
  • Excellent anti-ambient light usability (operable under 100kLux ambient light)
  • Protection grade reaches IP65
  • Anti-corrosive against pesticide
  • Small in size and light

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.