SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T20:02:35-06:00SparkFun ElectronicsCustomer #1858365 on WRL-14580 - RockBLOCK External Patch AntennaCustomer #1858365urn:uuid:215d5263-48dc-8586-3bdb-228cf34ce56e2023-10-27T10:57:10-06:00<p>Hi can a I use this with the SiK Telemetry Radio V3 - 915MHz, 100mW???? thanks</p>
One Chris Two Chris Red Chris Blue Chris on WRL-14580 - RockBLOCK External Patch AntennaOne Chris Two Chris Red Chris Blue Chrisurn:uuid:6dfce9c0-3d9f-c522-4414-a56477c365a62018-02-12T10:56:42-07:00<p>I just weighed it and it came up to 40.7g.</p>
Customer #157840 on WRL-14580 - RockBLOCK External Patch AntennaCustomer #157840urn:uuid:57022bb3-fcca-0d38-59b8-09d682a2610e2018-02-12T09:43:28-07:00<p>What is it's mass? (I didn't see it in the features nor in the datasheet)</p>