"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14614","COM-14614","Skinny LED RGBW Strip - Addressable, 1m, 144LEDs (SK6812)","
These are skinny addressable 1-meter-long 5V RGBW LED strips that come packed with a whopping 144 SK6812s. SK6812 LEDs are very similar to WS2812s with a few caveats: SK6812s add a white LED to the classic RGB mixture allowing you to provide new varieties of color to your project! As these are bare LED strips that have no protective coating, your project won’t be water proof but there is access to each SK6812 LED and each strip length can be easily modified to fit the length you need. You will be able to control each LED RGB individually, giving you the ability to create cool lighting effects for your car or perhaps under-cabinet lighting in your kitchen!
Note: These come in 1m segments on a reel. They are preterminated with 0.1\"" spaced 3-pin connectors as well as a 2 wire power connector, as shown in the pictures.
Features:
- Operating Voltage: 5VDC
- Current: 50mA @ full brightness
- Beam Angle: 140 deg.
- Consumption Watts: 28±W/m
- Pixel Pitch: 6.94mm
- LED Quantity: 144 pcs
- 800KHz Protocol
- PCB Thickness: 7.2mm wide, 0.3mm thickness
- 3-pin JST-SM connector
- 3M Adhesive Tape on Back
Videos
","These are skinny addressable 1-meter-long 5V RGBW LED strips that come packed with a whopping 144 SK6812s. SK6812 LEDs are very similar to WS2812s with a few caveats: SK6812s add a white LED to the classic RGB mixture allowing you to provide new varieties of color to your project! As these are bare LED strips that have no protective coating, your project won’t be water proof but there is access to each SK6812 LED and each strip length can be easily modified to fit the length you need. You will be able to control each LED RGB individually, giving you the ability to create cool lighting effects for your car or perhaps under-cabinet lighting in your kitchen!
**Note:** These come in 1m segments on a reel. They are preterminated with 0.1\"" spaced 3-pin connectors as well as a 2 wire power connector, as shown in the pictures.
**Features:**
* Operating Voltage: 5VDC
* Current: 50mA @ full brightness
* Beam Angle: 140 deg.
* Consumption Watts: 28±W/m
* Pixel Pitch: 6.94mm
* LED Quantity: 144 pcs
* 800KHz Protocol
* PCB Thickness: 7.2mm wide, 0.3mm thickness
* 3-pin JST-SM connector
* 3M Adhesive Tape on Back
**Videos**
","2018-04-12 15:42:49.914365-06","29.95","29.9528.4526.96","","","","","","","","","8541.40.2000","183mm","158mm","15mm","0.0998lbs","
...\'\',,,,,\'...
.\':lxO0KKKKKKKKKKKKKKK0kdl:\'.
.,lk0KKKKKKKKo\'........\';:lox0KKK0xc\'
;x0KKKOkOKKKKKK0xkxxxxxxxxxol:;\'\',lOKKK0d;.
:O00K0dlokKKO0KKKKKKOxkkkxdooldOKXXOdOKKKKKK0o.
.. .x00KKKKXNNXxdkoO000KKXKxOOXXXK0kkOKKKKK00KKKKKKKo.
.\'. kKKKKKXXNKkookOk00KXKKXX000NXXXXK000KKK00KKKXKKKKKO.
\'\' ;0KKKKX0kxoodd0K0KKOO0KKKXXKXKK00O0XKK0OOK0KNNXXKKKKO.
.\'. c000kxdloolckO000KKKXKXXXXXXXNXKKKKKK00ddoOoo0NNKKKKK:
.,. ,dollol;::dOO000KKXXXK0K000kk0KKXXXXX00xloocc:oXKKKK0c
.; ..,:ccldx0KKKKKK0000KKKKKKOKO0KkdKK0KxOKK0xdl;;;:\',,o00000.
; ;: . . ..\'cxoc ..,:codol;\'. ;K0KKKK00000000K0KXK0kO0KKKKK000KKKKK0d,;;:;,.l00OOOx
: ;dKkOK:. x0OO000ko:,\'.. .OKK00000000K0Okkooll;:llldkkk000K0KKKK0OKXOdO00OOO0d
,. l00X00l ;OkkkkO; .0XXK0000000KOkl;:;\';:,,::;:ollx0KK0KKKKKKKKKK0kdKK\'
.\' ;xNNX: .,. .kXXXK00O000000kxlcc;,:l;,cdcoxk0KKKKKKKKK00KKOc0;
, .dKXKk.. ;OXXXXXKOdkO0000000000OO0000K00KKK0000KKXNNNO\'.
.. ;ck;\'.. ,d0XXXXKxolccodxkO0000000000KKKKKXXNNNNNN0;
\'. .\'c, \'lkKKXXXXKOxddOXXXXXXXXNNNNNNNNNNXXOxl\'.
\'. ..;\' .\':dOKXXXXXXNNNNNNNNNNNNNXKOo:\'.....
.\'. .\';. .\';:lodxxxxxxdol:;\'. ....
.....\';:. ....
..\'\'\';::\'. .....
.\',\';cc;. ......
.\',,;:cc,. ....\'...
..\',,:ccc:,.. ..........
.\',;:cclll: .\'.......\'...,....
..,;:;.... ....;...\'....
","https://www.sparkfun.com/products/14614/images.txt","Addressable,
Other LEDs","0","","https://www.youtube.com/watch?time_continue=1&v=VBrmW-gSLBE","13975,
14016,
15205,
15664,
14575,
14015,
14359"