SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T07:36:59-06:00SparkFun ElectronicsCustomer #32394 on TOL-14694 - Shapeoko XXLCustomer #32394urn:uuid:aabd594c-5f7a-a2d1-49e3-d8fb25caefc92018-06-22T17:22:36-06:00<p>Is there any way to add height to the thing such that it could handle a thicker piece of material? I am wanting to cut 5 1/2" thick corbels. So cutting half way through from each side to create the shape, and cutting the design on each side as well.</p>