"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14699","COM-14699","Bendable EL Wire - Fluorescent Green 3m","
Do you love EL wire but wish it was more bendable? Well look no further! This EL Wire contains a special bendable wire core that allows you to articulate and mold your EL wire any way that you want!
EL wire, or electroluminescent wire, is a flexible wire coated in phosphor. Apply the appropriate voltage and it lights up! It looks a lot like a thin flexible neon tube. The bendable wire runs alongside the phosphor wire, making the product nearly twice the thickness of the non-bendable variety. They come in a variety of colors and can be driven pretty easily with an inverter.
This particular wire glows with a fluorescent green hue and is 3m (almost 10 feet) in length, approximately 5mm in diameter and is terminated with a simple JST-PH connector. This connector works directly with our SparkFun Original EL driver boards, the EL Escudo and the EL Sequencer.
Documents:
Videos
","Do you love EL wire but wish it was more bendable? Well look no further! This EL Wire contains a special bendable wire core that allows you to articulate and mold your EL wire any way that you want!
EL wire, or electroluminescent wire, is a flexible wire coated in phosphor. Apply the appropriate voltage and it lights up! It looks a lot like a thin flexible neon tube. The bendable wire runs alongside the phosphor wire, making the product nearly twice the thickness of the non-bendable variety. They come in a variety of colors and can be driven pretty easily with an inverter.
This particular wire glows with a fluorescent green hue and is 3m (almost 10 feet) in length, approximately 5mm in diameter and is terminated with a simple JST-PH connector. This connector works directly with our SparkFun Original EL driver boards, the [EL Escudo](https://www.sparkfun.com/products/10878) and the [EL Sequencer](https://www.sparkfun.com/products/12781).
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/assets/0/7/8/c/4/BendableELWireDS.pdf)
**Videos**
","2018-07-12 15:05:30.084763-06","10.95","10.9510.49.86","","","","","","","","","9405.92.0000","101mm","107mm","44mm","0.2744lbs","
....................
.............\'\'\'\'\'..............
.......................................
.... ..............\'\'\'\'\'\'....................
.... ............\'\'\'\',,\'\'\'\'\'\'............. .......
..................\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.......... .............
............................................... .........
......................\'\'\'\',,,,,,,,\'\'\'............... ...... .
..........................\'\'\'\'\'\'\'\'\'\'\'\'\'\'................ ... ....
... ..... ...................................... ....... .... .
...... ....... .................
........... ...... ....
... .. .... .. ....
. .. .. . .... ..
.. . .. .. . :;
. .. ... .... \':
. ............ ............ .... ;;
.. ....................................... ..... ;;
.... . .........................\'................ ... . .c
.............................................. .... .. .l
................\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'............. .. c.
,:. ......................................... ... c\'
dkk;. ................................................ .c.
.k0O, ....................\'\'\'\'\'\'\'\'\'\'\'\'\'............. .;c.
,O0:.. ............\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'............ .;l.
:dO;\'. ................................... .:l.
.;clc;. .....\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'....... \'cc.
.,oo:. ............. .\'cl,.
.\':ol:. .;lc\'.
.\'cddc,. .:ll,.
.\':oxxo:\'. .,:ll;.
.\':oxdoc:;\'\'......\',;:lodc,.
..\',;::ccc::;,\'..
","https://www.sparkfun.com/products/14699/images.txt","EL","0","","https://www.youtube.com/watch?time_continue=1&v=z3TKUdfCTbY",""