{"id":14718,"sku":"COM-14718","name":"RGB LED Matrix Panel - 32x64","description":"
Are you looking to add a lot of color to your project? These 32x64 RGB LED panels are an awesome place to start! You can create animations, games, or all sorts of other fun displays with them. Yes, you read that right: a 32x64 LED matrix, that's 2048 LEDs on a 10\" x 5\" board. On top of all that, thanks to an IDC connector and a seamless frame, these panels can be daisy chained together to form even bigger LED displays.<\/p>\n\n
These panels require a regulated 5V supply for power which needs to be able to source a good amount of current \u2013 up to 4A in the worst case. Included with each panel is a 0.15\" pitch 4-pin polarized connector power cable which is terminated with both a female polarized connector, and a pair of spade terminals. Needless to say, if you are looking for a large, cheap, and easy to use RGB LED matrix you've come to the right place.<\/p>\n\n
Note:<\/strong> The LEDs on this matrix are smaller than those found on its 32x32 sibling<\/a> providing better detail in the images and designs you create. Please keep that in mind before purchasing.<\/p>\n\n