{"id":14726,"sku":"SEN-14726","name":"eYs3D Stereo Camera - EX8029","description":"
The EX8029 Stereo Camera from eYs3D is a depth-map imager controller and patterned IR illuminator capable of both color and point map output modes. Thanks to its dual cameras, this Stereo Camera is ideally used in applications involving motion and gesture control, field mapping, and 3D scanning. The best part about this module is the fact that it has been designed to be as straight forward and easy to use as possible for a stereo camera. Simply plug in the included USB 3.0 cable download the required files and start seeing things through the eyes of your new camera!<\/p>\n\n
Since the data size of continual captured images can be too large to be managed by most CPUs, the EX8029 is equipped with the eSP870U camera controller making it ideal for running intensive depth-map computing algorithms on the controller itself and reserving critical CPU resources for other uses! The IR pattern illuminator features a wavelength of 850nm while the camera itself offers a variable video output that can be referenced on page nine in the datasheet found in the Documents tab above.<\/p>\n\n
The download files for this unit (found on a page inside the physical box) include a basic viewer, a number of Dynamic Link Libraries, along with some XML files used for face recognition, and a small executable called eDepthPresence. This final download shows the camera\u2019s input, plus files for making some small adjustments and custom applications which is eYs3D's goal, to build your own designs.<\/p>\n\n
Includes:<\/strong><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n