"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14735","TOL-14735","Soldering Tip - Weller - Screwdriver (ETA)","
This is an ET Series replacement soldering tip for the Weller WE1010 soldering station. It is a \""screwdriver\"" type of soldering tip, measuring 1/16\"" (1.6mm) wide. Replacing the tip is a breeze --- simply unscrew the currently attached tip, slip the replacement tip in, and screw it into place.
This Weller tip has been pre-tinned with a lead-free alloy. Although this soldering tip is called a \""screwdriver,\"" this is in name only and functions in no way similar to the tool it is named after.
Videos
","This is an ET Series replacement soldering tip for the [Weller WE1010](https://www.sparkfun.com/products/14734) soldering station. It is a \""screwdriver\"" type of soldering tip, measuring 1/16\"" (1.6mm) wide. Replacing the tip is a breeze --- simply unscrew the currently attached tip, slip the replacement tip in, and screw it into place.
This Weller tip has been pre-tinned with a lead-free alloy. Although this soldering tip is called a \""screwdriver,\"" this is in name only and functions in no way similar to the tool it is named after.
**Videos**
","2018-06-07 15:04:36.234375-06","5.5","5.55.234.95","1","","1","","","","","","8515.90.4000","150mm","53mm","7mm","0.0128lbs","
,;,.
cdl.
.ldo;
\'ldo:
;odoc.
:odoc.
.lxxdc,
\';col;,.
,kkkkxc.
,kOOOOo.
;kkOO0d.
.:OxOOOd,
.cOxOO0x;.
.c0xO00x:.
.c0x00Oxc.
..cOd000d:.
..cOo0KOd;..
...:koO0Od,..,
....,dxxd;....
...........
........... .
............
.......
. ......
.........
.. ......
.........
.........
........
.......
.......
......
........
...........
...........
.. .......
.... .......
.........
","https://www.sparkfun.com/products/14735/images.txt","Irons and Tips,
Weller Tools","54","","https://www.youtube.com/watch?time_continue=1&v=oOzpo9zbm5Q","14672,
14734,
14734,
9325,
10243,
13246,
10242,
14579,
9161,
9163,
13203,
8964,
9327,
8775,
14233,
9162,
14737,
14232,
9538"