"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14737","TOL-14737","Soldering Tip - Weller - Conical (ETT)","
This is an ET Series replacement soldering tip for the Weller WE1010 soldering station. Each conical-type tip measures 0.02\"" (0.6mm) wide. Replacing the tip is a breeze --- simply unscrew the currently attached tip, slip the replacement tip in, and screw it into place.
The conical Weller tip has been pre-tinned with a lead-free alloy.
Videos
","This is an ET Series replacement soldering tip for the [Weller WE1010](https://www.sparkfun.com/products/14734) soldering station. Each conical-type tip measures 0.02\"" (0.6mm) wide. Replacing the tip is a breeze --- simply unscrew the currently attached tip, slip the replacement tip in, and screw it into place.
The conical Weller tip has been pre-tinned with a lead-free alloy.
**Videos**
","2018-06-07 15:04:11.900432-06","5.25","5.254.994.73","1","1","1","","","","","","8515.90.4000","150mm","53mm","7mm","0.0118lbs","
,.
\'c.
;c,
.:l;.
\':lc\'
,coc;
.:odoc.
\'dOK0d\'
:xOKOk:
.ckOKO0c.
.lOkK00o.
\'l0kKO0d\'
,l0kKOKx,.
.;l0xKO0x;.
.;l0xKOOd;.
.;lOxKOOx:.
.,lkdKkOd:..
.\',lxo0Okd:...
.. ..:dOkl\'. .;
.....\',,....
.......
........
......
.....
.....
.....
.....
.....
. ...
....
....
....
..
.
.
..
.. ..
.... ..
","https://www.sparkfun.com/products/14737/images.txt","Irons and Tips,
Weller Tools","46","","https://www.youtube.com/watch?time_continue=1&v=oOzpo9zbm5Q","14672,
14734,
14734,
9325,
10243,
13246,
10242,
9161,
14579,
9163,
13203,
8964,
9327,
8775,
14233,
9162,
14232,
14735,
9538"