"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"14749","SPX-14749","Qwiic Cable Kit","
Not sure which Qwiic cable to grab? Then grab the Qwiic Cable Kit and save some money! It has a little something for everyone.
Kit Includes:
Videos
","Not sure which Qwiic cable to grab? Then grab the Qwiic Cable Kit and save some money! It has a little something for everyone.
Kit Includes:
* 3 compact [50mm cables](https://www.sparkfun.com/products/14426)
* 3 \'Just Right\' [100mm cables](https://www.sparkfun.com/products/14427)
* 1 [200mm cable](https://www.sparkfun.com/products/14428)
* 1 crazy long [500mm cable](https://www.sparkfun.com/products/14429)
* 1 [BreadBoard to Qwiic cable](https://www.sparkfun.com/products/14425) for wiring a Qwiic device to any micro or for soldering to an I2C based device to get it onto the Qwiic system
**Videos**
","2018-06-08 14:23:03.814353-06","5.95","5.95","","1","1","","1","","","","8544.42.9090","146mm","77mm","11mm","0.0249lbs","
............................
.\'\'\'\'\'\'.. ......
...\'... .....
..... ..\'\'\'............. ....
.... .,:,.. ...\'\'\'\'\'..... ....
.. \'::,. ..,;,. .;,
.. ... ...\'\'..\'\'\'... \',.
. .. ..\'\'... .....\'\',,,;.
.. .. .... ..
. .. .... .\'.
.. ... .\' .\'
.\' . . .;. .\'. .
.,. . .,\' ... ..
.. . . ;,. .. ..
. .... .::. .c; ....
\'. . ,, ;;. .c:. ,.
,;clol: \'\' .c. ;:. .. .
. .xxx. :. .; .. \'. .. \'\'.
.c\' :l : .. .. .. \'\' ...
.; .\' \'. . .. ;. .\'.
,. \'. \' .:. ,.
; .. ,; .,
., . :\' .,
; ,.
.. . \'.
...
....
...\'\'.
..,,,,\'.
..,,;,,..
.\',;;;;..
..\',,,.
.
","https://www.sparkfun.com/products/14749/images.txt","SparkX","0","","https://www.youtube.com/watch?time_continue=1&v=1_sCORfFJRI","15164,
15005,
16988,
22858,
22857,
14607,
22495,
14351,
14426,
14459,
14427,
14414,
14495,
14495,
15109,
16466,
14347,
14571,
16467,
14352,
20407,
14425,
14844,
15945"