"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14751","SPX-14751","CO₂ Humidity and Temperature Sensor - SCD30","
The SCD30 from Sensirion is a high quality NDIR based CO₂ sensor capable of detecting 400 to 10000ppm with an accuracy of ±(30ppm+3%). In order to improve accuracy the SCD30 has temperature and humidity sensing built-in, as well as commands to set the current altitude.
We\'ve written an Arduino library to make reading the CO₂, humidity, and temperature very easy. It can be downloaded through the Arduino Library manager: search for \'SparkFun SCD30\' or it can be downloaded here. We recommend using a Qwiic Breadboard Cable to connect the SCD30 to a Qwiic compatible board. The YeLLow wire goes in the SCL pin. The SCD30 also supports a serial interface but we haven\'t worked with it.
The CO₂ sensor works very well and for additional accuracy the SCD30 accepts ambient pressure readings. We recommend using the SCD30 in conjunction with the Qwiic Pressure Sensor - MS5637 or the Qwiic Environmental Sensor - BME680 to obtain the current barometric pressure.
Note: The SCD30 has an automatic self-calibration routine. Sensirion recommends 7 days of continuous readings with at least 1 hour a day of \'fresh air\' for self-calibration to complete.
We do not plan to regularly stock all SparkX products so get them while they’re hot!
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
Features:
- Power supply voltage: 3.3V - 5.5V
- NDIR CO2 sensor technology
- Integrated temperature and humidity sensor
- Best performance-to-price ratio
- Dual-channel detection for superior stability
- Small form factor: 35 mm x 23 mm x 7 mm
- Measurement range: 400 ppm – 10.000 ppm
- Accuracy: ±(30 ppm + 3%)
- Current consumption: 19 mA @ 1 meas. per 2 s.
- Energy consumption: 120 mJ @ 1 measurement
- Fully calibrated and linearized
- Digital interface UART or I2C
Documents:
","The SCD30 from Sensirion is a high quality [NDIR](https://en.wikipedia.org/wiki/Nondispersive_infrared_sensor) based CO₂ sensor capable of detecting 400 to 10000ppm with an accuracy of ±(30ppm+3%). In order to improve accuracy the SCD30 has temperature and humidity sensing built-in, as well as commands to set the current altitude.
We\'ve written an Arduino library to make reading the CO₂, humidity, and temperature very easy. It can be downloaded through the Arduino Library manager: search for \'SparkFun SCD30\' or it can be downloaded [here](https://github.com/sparkfun/SparkFun_SCD30_Arduino_Library). We recommend using a [Qwiic Breadboard Cable](https://www.sparkfun.com/products/14425) to connect the SCD30 to a Qwiic compatible board. The Ye*LL*ow wire goes in the SC*L* pin. The SCD30 also supports a serial interface but we haven\'t worked with it.
The CO₂ sensor works very well and for additional accuracy the SCD30 accepts ambient pressure readings. We recommend using the SCD30 in conjunction with the [Qwiic Pressure Sensor - MS5637](https://www.sparkfun.com/products/14688) or the [Qwiic Environmental Sensor - BME680](https://www.sparkfun.com/products/14570) to obtain the current barometric pressure.
**Note:** The SCD30 has an automatic self-calibration routine. Sensirion recommends 7 days of continuous readings with at least 1 hour a day of \'fresh air\' for self-calibration to complete.
We do not plan to regularly stock all SparkX products so get them while they’re hot!
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
**Features:**
* Power supply voltage: 3.3V - 5.5V
* NDIR CO2 sensor technology
* Integrated temperature and humidity sensor
* Best performance-to-price ratio
* Dual-channel detection for superior stability
* Small form factor: 35 mm x 23 mm x 7 mm
* Measurement range: 400 ppm – 10.000 ppm
* Accuracy: ±(30 ppm + 3%)
* Current consumption: 19 mA @ 1 meas. per 2 s.
* Energy consumption: 120 mJ @ 1 measurement
* Fully calibrated and linearized
* Digital interface UART or I2C
**Documents:**
* [SCD30 Sales Sheet](https://cdn.sparkfun.com/assets/1/a/7/9/9/Sensirion_CO2_Sensors_SCD30_Preliminary-Datasheet.pdf)
* Datasheet (We\'re waiting for permission from Sensirion to post)
* [SparkFun SCD30 Arduino Library repo](https://github.com/sparkfun/SparkFun_SCD30_Arduino_Library) (can also be downloaded through the library manager)
","2018-05-22 16:01:38.409036-06","58.95","58.95","","1","","","","","","","9027.10.2000","93mm","65mm","15mm","0.0150lbs","
.\'....
.;:c:codo:..
,;,\';odlcll;...;:;..
.\',:dxko;:c;.l:;codxxxoc,..,,.
\':cccokOkcol;\':ocd;\'oxxxkOkO00000xl,.
\',,\';xxkOOOOkoc\';xxdc;dk0KKKOxkx00O0000Oo.
.,;codkx,xOOo0Oxddxdc:::lox000kxdoxxddkO00x;..
.\'c:::lxoooxlc;,xoc,,odc:xdoKXKK0Okkxxxolx0000kxllc,.
\',\'\':xkxdkOOklocxl.....oxKKKXNXXXXXKK000000KXNNX0o;xxool;.
.;:llodxkO00xxOd;ooOolcccxkO0XNXXXXXXXXXXXXKKKK00k:ldxoloo;.
;:,\'\'lkxxxxxloo:cookx;\'o000kxKXXXXXXXXXKOdkKXKdkxxd0:\'dkxdc\'.
.;oddxxkOkkkxkkddcdlO0c\',o000XKXXXXXXXXXKOd:\'.;O0olxoolllOko;.
.;oxxdxkkOxxkkxxxkxOklcdO000KXXNXXXXXXXXK0d:,\'\';xxolccc\';dxo;\',
.;oddxxxkxxkkxkkxkxdkOOxoo0XNXXXXXXXXXXXX0xc;lddd0;lxddcoocx:\',\'
;odxxdxdxxxxddddkxdxO0KKK0K00KNXXXXXXXXXKkl:dO0k::xOxd:cxdcl;\',.
.;oddxxxoo:,lxdlcodxkO0KKK0KXKXXXXOlokKXXKOo:oO0O:...lc,:xkxl,\',.
.;oxxxxxxxdo;odxxdookkkk000KXKXXXXXXXKooOXKOl:0K00Okocc\'\';oxo;\',.
\'ldddxxdodxloxkkxxdddddxOXXXKKNXXXXKKKXXXXXOc:kXXKOdoo\'.\';oo;.,\'
.cc,;clododcll:olodd:;;;:o0X00KXXXXXK0KXXXXXKd:dOKKKO:ccc,,co:\'\',.
.oOOkOkd;,;cdddxoo:dxoc.cc.ckOOKKXXXKk0XXXXXXOcl0KKKKx;xxddooc,.,.
\'dkkOOOdc,..cdxxxdoodxddxOK0OOXXXXX0dxKXXXXXKdlk000Od:,lkx:\'c;\',.
...,,:ldcc\':,;,:od,\'\'.,xk00KKK00KKKKdlOKXXXXXOcoXXXOc;:clc:,,;,,,
.......\'\'\';:c::,oxkl:;.ck00KK0kKK0000K00XXXXKd;\'oOkOlclccl:\';,,;.
....\';:cooddddxkkOxcdk0000O0Kk0K000000KKxlc,\'..;oo:oddl;,;.
..\';cloodo::lxxdol::ldkO000000x0KK000OXx,.:o;od;ll;\';\'
..\';col;\'..,c:ldddollldk0000000OOdllkkxxxo:;:,.,,
..\':locc,.\',,:oxOOxocoxO000xcooodxoccodc\'\',.
...,cccc,.\'\';;oxkOxoldOkoxx;\'\',:llc;,;.
.....\';:lcc,..\';;cldxkkxxc.\'odlxk;;,
.....\';clcc\';.\',coxdkdodoo,;:,.
.....,:cllo;:ololldoc;;;.
. .....\';cc,,\'\'\'\'\'\'..
............
..
","https://www.sparkfun.com/products/14751/images.txt","SparkX","0","","22858,
22495,
14459,
16466,
14050,
14425,
15945",""