Note:<\/strong> The SCD30 has an automatic self-calibration routine. Sensirion recommends 7 days of continuous readings with at least 1 hour a day of 'fresh air' for self-calibration to complete.<\/p>\n\nWe do not plan to regularly stock all SparkX products so get them while they\u2019re hot!<\/p>\n\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\nFeatures:<\/strong><\/p>\n\n\n- Power supply voltage: 3.3V - 5.5V<\/li>\n
- NDIR CO2 sensor technology<\/li>\n
- Integrated temperature and humidity sensor<\/li>\n
- Best performance-to-price ratio<\/li>\n
- Dual-channel detection for superior stability<\/li>\n
- Small form factor: 35 mm x 23 mm x 7 mm<\/li>\n
- Measurement range: 400 ppm \u2013 10.000 ppm<\/li>\n
- Accuracy: \u00b1(30 ppm + 3%)<\/li>\n
- Current consumption: 19 mA @ 1 meas. per 2 s.<\/li>\n
- Energy consumption: 120 mJ @ 1 measurement<\/li>\n
- Fully calibrated and linearized<\/li>\n
- Digital interface UART or I2<\/sup>C<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- SCD30 Sales Sheet<\/a><\/li>\n
- Datasheet (We're waiting for permission from Sensirion to post)<\/li>\n
- SparkFun SCD30 Arduino Library repo<\/a> (can also be downloaded through the library manager)<\/li>\n<\/ul>","description_markdown":"The SCD30 from Sensirion is a high quality [NDIR](https:\/\/en.wikipedia.org\/wiki\/Nondispersive_infrared_sensor) based CO\u2082 sensor capable of detecting 400 to 10000ppm with an accuracy of \u00b1(30ppm+3%). In order to improve accuracy the SCD30 has temperature and humidity sensing built-in, as well as commands to set the current altitude.\r\n\r\nWe've written an Arduino library to make reading the CO\u2082, humidity, and temperature very easy. It can be downloaded through the Arduino Library manager: search for 'SparkFun SCD30' or it can be downloaded [here](https:\/\/github.com\/sparkfun\/SparkFun_SCD30_Arduino_Library). We recommend using a [Qwiic Breadboard Cable](https:\/\/www.sparkfun.com\/products\/14425) to connect the SCD30 to a Qwiic compatible board. The Ye*LL*ow wire goes in the SC*L* pin. The SCD30 also supports a serial interface but we haven't worked with it.\r\n\r\nThe CO\u2082 sensor works very well and for additional accuracy the SCD30 accepts ambient pressure readings. We recommend using the SCD30 in conjunction with the [Qwiic Pressure Sensor - MS5637](https:\/\/www.sparkfun.com\/products\/14688) or the [Qwiic Environmental Sensor - BME680](https:\/\/www.sparkfun.com\/products\/14570) to obtain the current barometric pressure.\r\n\r\n**Note:** The SCD30 has an automatic self-calibration routine. Sensirion recommends 7 days of continuous readings with at least 1 hour a day of 'fresh air' for self-calibration to complete.\r\n\r\nWe do not plan to regularly stock all SparkX products so get them while they\u2019re hot!\r\n\r\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\n**Features:**\n\n* Power supply voltage: 3.3V - 5.5V \r\n* NDIR CO2 sensor technology\r\n* Integrated temperature and humidity sensor\r\n* Best performance-to-price ratio\r\n* Dual-channel detection for superior stability\r\n* Small form factor: 35 mm x 23 mm x 7 mm\r\n* Measurement range: 400 ppm \u2013 10.000 ppm\r\n* Accuracy: \u00b1(30 ppm + 3%)\r\n* Current consumption: 19 mA @ 1 meas. per 2 s.\r\n* Energy consumption: 120 mJ @ 1 measurement\r\n* Fully calibrated and linearized\r\n* Digital interface UART or I2<\/sup>C\n\n**Documents:**\n\n* [SCD30 Sales Sheet](https:\/\/cdn.sparkfun.com\/assets\/1\/a\/7\/9\/9\/Sensirion_CO2_Sensors_SCD30_Preliminary-Datasheet.pdf)\r\n* Datasheet (We're waiting for permission from Sensirion to post)\r\n* [SparkFun SCD30 Arduino Library repo](https:\/\/github.com\/sparkfun\/SparkFun_SCD30_Arduino_Library) (can also be downloaded through the library manager)\n\n","date_published":"2018-05-22 16:01:38.409036-06","price":58.95,"qty_price":{"1":58.95},"in_stock":false,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9027.10.2000","pack_length":"93mm","pack_width":"65mm","pack_height":"15mm","packed_weight":"0.0150lbs","ascii_art":"\n\n\n\n\n\n\n .'....\n .;:c:codo:..\n ,;,';odlcll;...;:;..\n .',:dxko;:c;.l:;codxxxoc,..,,.\n ':cccokOkcol;':ocd;'oxxxkOkO00000xl,.\n ',,';xxkOOOOkoc';xxdc;dk0KKKOxkx00O0000Oo.\n .,;codkx,xOOo0Oxddxdc:::lox000kxdoxxddkO00x;..\n .'c:::lxoooxlc;,xoc,,odc:xdoKXKK0Okkxxxolx0000kxllc,.\n ','':xkxdkOOklocxl.....oxKKKXNXXXXXKK000000KXNNX0o;xxool;.\n .;:llodxkO00xxOd;ooOolcccxkO0XNXXXXXXXXXXXXKKKK00k:ldxoloo;.\n ;:,''lkxxxxxloo:cookx;'o000kxKXXXXXXXXXKOdkKXKdkxxd0:'dkxdc'.\n .;oddxxkOkkkxkkddcdlO0c',o000XKXXXXXXXXXKOd:'.;O0olxoolllOko;.\n .;oxxdxkkOxxkkxxxkxOklcdO000KXXNXXXXXXXXK0d:,'';xxolccc';dxo;',\n .;oddxxxkxxkkxkkxkxdkOOxoo0XNXXXXXXXXXXXX0xc;lddd0;lxddcoocx:','\n ;odxxdxdxxxxddddkxdxO0KKK0K00KNXXXXXXXXXKkl:dO0k::xOxd:cxdcl;',.\n .;oddxxxoo:,lxdlcodxkO0KKK0KXKXXXXOlokKXXKOo:oO0O:...lc,:xkxl,',.\n .;oxxxxxxxdo;odxxdookkkk000KXKXXXXXXXKooOXKOl:0K00Okocc'';oxo;',.\n 'ldddxxdodxloxkkxxdddddxOXXXKKNXXXXKKKXXXXXOc:kXXKOdoo'.';oo;.,'\n .cc,;clododcll:olodd:;;;:o0X00KXXXXXK0KXXXXXKd:dOKKKO:ccc,,co:'',.\n .oOOkOkd;,;cdddxoo:dxoc.cc.ckOOKKXXXKk0XXXXXXOcl0KKKKx;xxddooc,.,.\n 'dkkOOOdc,..cdxxxdoodxddxOK0OOXXXXX0dxKXXXXXKdlk000Od:,lkx:'c;',.\n ...,,:ldcc':,;,:od,''.,xk00KKK00KKKKdlOKXXXXXOcoXXXOc;:clc:,,;,,,\n .......''';:c::,oxkl:;.ck00KK0kKK0000K00XXXXKd;'oOkOlclccl:';,,;.\n ....';:cooddddxkkOxcdk0000O0Kk0K000000KKxlc,'..;oo:oddl;,;.\n ..';cloodo::lxxdol::ldkO000000x0KK000OXx,.:o;od;ll;';'\n ..';col;'..,c:ldddollldk0000000OOdllkkxxxo:;:,.,,\n ..':locc,.',,:oxOOxocoxO000xcooodxoccodc'',.\n ...,cccc,.'';;oxkOxoldOkoxx;'',:llc;,;.\n .....';:lcc,..';;cldxkkxxc.'odlxk;;,\n .....';clcc';.',coxdkdodoo,;:,.\n .....,:cllo;:ololldoc;;;.\n . .....';cc,,''''''..\n ............\n ..\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/14751\/images.txt","categories":[{"283":"SparkX"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-05.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-05.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-05.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-05.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/9\/8\/4\/14751-CO____Humidity_and_Temperature_Sensor_-_SCD30-04.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/2\/9\/8\/4\/SparkFun_Sensirion_SCD30.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/2\/9\/8\/4\/SparkFun_Sensirion_SCD30.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/2\/9\/8\/4\/SparkFun_Sensirion_SCD30.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/2\/9\/8\/4\/SparkFun_Sensirion_SCD30.jpg"}],"related_products":[22858,22495,14459,16466,14050,14425,15945]}