SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T02:40:40-06:00SparkFun ElectronicsQuazar on SEN-14756 - RPLIDAR A2M8 360° Laser Range ScannerQuazarurn:uuid:720f570f-3e82-0441-957c-dcaa17e24b472019-03-29T17:31:03-06:00<p>The spec sheet says the cable is terminated with an XH2.54-5P connector. This implies 2.54mm (0.1") pitch, but all the JST XH series connectors I can find are 2.5mm pitch. Can anybody confirm this product has 2.54mm (0.1") pitch connector?<p>Does anybody have a good source for the mating connector? SFE doesn't seem to have them, nor any of my other standard shops. Amazon <em>might</em> sell them in connector kits but the product descriptions are so poorly written it is hard to tell.</p></p>