"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "14763","TOL-14763","Wire Strippers - 20-30AWG","
These are higher grade wire strippers from Techni-Tool with a comfortable, curved grip making them an affordable option if you need to remove the protective sleeve from a desired wire. These are an essential part to any hacker\'s arsenal and are able to strip 20-30AWG solid core and 22-32AWG stranded wire nicely.
These Wire Strippers even have a locking mechanism to make sure you don\'t accidently damage a wire before stripping and to help protect the hardened steel tool heads.
","These are higher grade wire strippers from Techni-Tool with a comfortable, curved grip making them an affordable option if you need to remove the protective sleeve from a desired wire. These are an essential part to any hacker\'s arsenal and are able to strip 20-30AWG solid core and 22-32AWG stranded wire nicely. These Wire Strippers even have a locking mechanism to make sure you don\'t accidently damage a wire before stripping and to help protect the hardened steel tool heads. ","2018-08-30 15:12:33.110881-06","14.95","14.9514.213.46","","","","","","","","","8203.20.6060","183mm","61mm","15mm","0.3092lbs"," .,cll::cdd:. .,codl:,......\';, .\':odo:,\'.....\';:cc;. .:ddo:,......,:cllc;. . .;oxd:\'.....\';clll:,\'. .,colxd; .;dko;......;cllc;\'.. ..:odoc,:ddl .lkd:.....\';cl:,.. .\'coddl;;;clc:\' ;lk;....\';cc,.. .,cdxxo:,;cllc::\'. ;xoxkc,.,:c,. .;oxkdl;;:llcc::,. :xkkkkd;;c;. .,cdxkdc;;cllcc:;\'. ,xkkkkd:;c,. .\';odxdl:;:clccc:,.. :kOkkOOOlc\' .;oddxdc;;clccc:;\'. ;kOO0OOkkx: .,lxxodkxc:clccc:,.. :OKKK00XKOkxxl, .:dkkkkxxxOxlccc:\'. .d0kkO0K0O0XKOOOOxc,.:kxkkkkxo::coc:;\'. c0kk0OO0xxxkkkOKXKOkkkkOxxkdc:cl:,\'. ;xdxKKkk0xx0kxxdcll:;:,:xookkc,.. \'x00kox0ld0do00xdxK0cc\':dkkdl;. .oOK00K0kxdkkOOOKOkOlcdK0Oo:.. .ldcodkO00OOxxdododxdxOOdc,. cOkOxdkdOkdx0KK0Okkkkdc,. ;kkxxxOkkOOxdxdOkoc:,.. \'dxddOOkxkdxkOkdl:\'. .dxdxOkkxxxxOxo:,.. ;kK0kxkOOdxdoc,.. ;xxxkdldkoc,.. .\'lkkd:.. .. ","https://www.sparkfun.com/products/14763/images.txt","Wire Strippers","0","","11367, 15255, 11375, 8793, 13193, 22265, 14782, 8022, 8023, 8794, 8024, 8865, 8027, 8025, 15256, 8026, 8867, 8866",""