"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","related_products","videos"
"14792","TOL-14792","Nomad Low Profile Vise","
This Low Profile Vise provides you with a compact workholding accessory for the Nomad 883 Pro. Each one of these vises are made from scratch, in-house at Carbide 3D, and includes everything you need to attach it to your Nomad. With the Low Profile Vise you will be able to create miniature and small silhouette milling projects.
The Low Profile Vise has a maximum clamping width of 6.5in (~165mm) and is only 8in (~203mm) long and 2in (~50mm) wide. It should go without saying that this vise will easily provide you the ability to mill and fabricate more unique objects!
Includes:
- 1x Low Profile Vise
- 1x Hex Key (Allen Wrench)
- 2x Mounting Screws
","This Low Profile Vise provides you with a compact workholding accessory for the Nomad 883 Pro. Each one of these vises are made from scratch, in-house at Carbide 3D, and includes everything you need to attach it to your Nomad. With the Low Profile Vise you will be able to create miniature and small silhouette milling projects.
The Low Profile Vise has a maximum clamping width of 6.5in (~165mm) and is only 8in (~203mm) long and 2in (~50mm) wide. It should go without saying that this vise will easily provide you the ability to mill and fabricate more unique objects!
**Includes:**
* 1x Low Profile Vise
* 1x Hex Key (Allen Wrench)
* 2x Mounting Screws
","2018-06-21 15:03:45.135601-06","120","120","1","","","","","","","","6205.70.0060","225mm","65mm","45mm","1.3125lbs","
.
......,;.
....... ....
...\',;collll:. .,;\'..
...\',;:clooodxxkO00Okkxd:.
.. ..\',;:cllloodxkO00KXNNNNNNXX0kkxxoc\'
.,;\'. .\'. .coodxkO00KXNNNNNNNNNXXXKKK000Oxdddc,
.. .dxo, .xNNNNNNNXXXXXKKK00K0OkxxkkkxkOdddl\'
...\',;col. .,;\' .ldl: lKKK000OOkkxxxddO0OOkooododdxxxxx;\',;:lo,
...\',;clooool,;::ccl. .0KOc lxxddddddoooooooooooooooodddxdddddddddd.
..\',;:loddoooddxkkO0KKoo00K0Ol \'KKk, .......:oooollooooooooodddxxxddddxxxxddddddoc;
.oooddxxkO00KXXNNXXXXXXKKKKKKOx: 0KO: .....:ooooodddddddxdxxxxxxxxxxxxdol:,\'..
d0KXXNNXXXXXKKKKKKK000OOOkkO0xl... okkc ...\';lddddxxxxddddxxxddddoc:,\'..
;KKKKKKKK000OOkkkxxxxddddddxkkx. ..cddo:clodddddddxxddddddoc:;\'..
dOOOk00Oxxxxdddddddooodxdddddx:\',;:cloddddddddddddddddlc;,.. ..
,xxxdkkxdddddddoooooooodoodddxddddddddddddddolc:,\'.. .,;,.
lddddddddooooooooodddddddddddddddddol:;,.. ... ....:c:\'.
\'oooooooddddddddddddddddddol:;,... ..,\'.. ,\',:::,\'.
lddddddddddddddddlc;,\'.. ..\'\'.. ....
,dddddddoc:,\'.. ...\'\'..
:;\'.. .,. ..\'\'..
..\'. .......
..\'.. .......
.......
","https://www.sparkfun.com/products/14792/images.txt","CNC Accessories,
Carbide 3D","","14235,
14793,
14814,
14816,
14815,
14817,
14818,
14845,
14849,
14850,
14851,
14903,
14904,
14852,
14855,
14853,
14854,
14856,
14857,
14858,
14859,
14974,
14975,
14976",""