SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T11:28:43-06:00SparkFun Electronicssantaimpersonator on PRT-14797 - PowerFilm Solar Panel - 200mA@15.4Vsantaimpersonatorurn:uuid:1cd70318-afe8-0c74-a28e-548d3b78c58e2019-08-13T17:36:37-06:00<p>The dimensions are listed under the <strong>Features</strong> tab are "12.5in x 11in (317.5mm x 279.4mm)". Unfortunately, we are currently experiencing issues with our servers so I can't verify that with the datasheet linked under the <strong>Documents</strong> tab.</p>
Chibi on PRT-14797 - PowerFilm Solar Panel - 200mA@15.4VChibiurn:uuid:acd3ace5-8742-6374-430c-c7e6ac3d57c72019-08-12T16:58:39-06:00<p>What are the dimensions of the panel?</p>
One Chris Two Chris Red Chris Blue Chris on PRT-14797 - PowerFilm Solar Panel - 200mA@15.4VOne Chris Two Chris Red Chris Blue Chrisurn:uuid:22b272ab-20ae-1bc9-cd04-cf66db90ae792018-08-20T09:43:43-06:00<p>Sorry about that! These solar panels do, in fact, possess an ETFE laminate that is UV protected.<p>We are also still waiting on datasheets from our supplier to get all the rest of the information to anyone interested.</p></p>
Scott.W on PRT-14797 - PowerFilm Solar Panel - 200mA@15.4VScott.Wurn:uuid:f74a78af-3ae2-b742-6115-3d7f5a3f53492018-08-19T15:53:57-06:00<p>You say this doesn't have the UV stabilized coating, but the photo and the specs appear to be that of the WeatherPro Series PT15-300 which DOES have a UV stabilized coating. Can you confirm the manufacturer's model number on both this and the 5-pack version of this?</p>