SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-19T00:25:52-06:00SparkFun ElectronicsMikeGrusin on PRT-14798 - PowerFilm Solar Panel - 200mA@15.4V (5 Pack)MikeGrusinurn:uuid:b6df9c12-4d37-5f64-d35e-d8517dd51f742018-08-21T16:51:28-06:00<p>These are paper-thin and very light, which may be useful in mobile applications. I'd personally like to put a bank of these on the wing of a model airplane to see if I can make it solar-electric.</p>
Customer #394180 on PRT-14798 - PowerFilm Solar Panel - 200mA@15.4V (5 Pack)Customer #394180urn:uuid:df2e3678-87d0-7d65-ebe2-ce471a8882862018-08-18T17:24:54-06:00<p>This is double the price I paid for 2 100-watt crystalline panels, mounting hardware and a 12-volt regulator. They work indoors and out.<p>What exactly am I getting for the extra $200?</p></p>