SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T04:34:29-06:00SparkFun Electronicssantaimpersonator on PRT-14800 - PowerFilm Solar Panel - 50mA@4.8V w/PSA & Kynar (5 Pack)santaimpersonatorurn:uuid:9749b4be-2149-71a2-47dd-18ec41bddb9d2019-05-10T11:41:14-06:00<p>Valid point. I submitted an issue explaining this.</p>
Customer #683987 on PRT-14800 - PowerFilm Solar Panel - 50mA@4.8V w/PSA & Kynar (5 Pack)Customer #683987urn:uuid:28f6859f-396b-e0d3-9236-f61dc6f60a682019-05-07T09:54:28-06:00<p>Why are the panels more expensive in a pack of 5 than individually?
I suspect that you meant to have 6 in the pack, at 5x the single Q price?</p>