"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14810","SPX-14810","MP3 Breakout WT2003S","
The WT2003S makes playing MP3 files from an SD card dead simple! All you need to do is load your files onto the SD card, plug in your speakers, and then send a few commands over a serial connection. Any time that you need to play an MP3 this breakout board will do just the trick - for example making an alarm clock that plays your favorite music or maybe making an elaborate voicemail greeting prank...
A microSD card is used to store MP3 files to be played later, then a 3.5mm stereo headphone jack or poke-home speaker output is used to pipe your sound waves into the world. In between is the amazing WT2003S chip that handles the SD interface (via SPI) and the decoding of the MP3 format. Another perk is the built-in TPA2005D1 1.4W amplifier so that you can play songs out-loud right out of the box. Finally the WT2003S also provides an interface to the SD card with only a micro USB cable so that you can add new MP3s without even removing the SD card! All of these features fit on a single-sided PCB to make mounting a cinch. All you need to start playing MP3s in your project is:
- WT2003S breakout board
- Serial connection (Arduino, FTDI converter, etc.)
- A speaker or headphones
- An SD card with your favorite jams!
Check out the documents tab for datasheets, Eagle schematics, and an Arduino library that makes getting started too easy!
P.S. If you need to go super-simple then you can actually play MP3s without another controller using the Qwiic MP3 Trigger.
We do not plan to regularly produce SparkX products so get them while they’re hot!
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
Features:
- WT2003S MP3 decoder IC provides USB access to microSD socket (up to 32GB) and MP3 decoding
- Access to microSD card contents via micro USB cable through the WT2003S for changing files
- Supports SD cards up to 32 GB
- Easy serial-based MP3-player commands for play/pause, stop, next/previous song, and volume setting
- 32 level volume control
- The device can also be powered through the micro USB connector
- A poke-home connector allows for sturdy but temporary speaker connection without soldering
- A built-in TPA2005D1 based 1.4W Class-D mono amplifier
- Operating voltage: 3.3V
- Current consumption:
- 40mA standy
- 40mA when playing over headphones at any volume level
- 150mA-300mA when driving external 8Ω speaker at full volume setting
Documents:
","The WT2003S makes playing MP3 files from an SD card dead simple! All you need to do is load your files onto the SD card, plug in your speakers, and then send a few commands over a serial connection. Any time that you need to play an MP3 this breakout board will do just the trick - for example making an alarm clock that plays your favorite music or maybe making an elaborate voicemail greeting prank...
A microSD card is used to store MP3 files to be played later, then a 3.5mm stereo headphone jack or poke-home speaker output is used to pipe your sound waves into the world. In between is the amazing WT2003S chip that handles the SD interface (via SPI) **and** the decoding of the MP3 format. Another perk is the built-in TPA2005D1 1.4W amplifier so that you can play songs out-loud right out of the box. Finally the WT2003S also provides an interface to the SD card with only a micro USB cable so that you can add new MP3s without even removing the SD card! All of these features fit on a single-sided PCB to make mounting a cinch. All you need to start playing MP3s in your project is:
- WT2003S breakout board
- Serial connection (Arduino, FTDI converter, etc.)
- A speaker or headphones
- An SD card with your favorite jams!
Check out the documents tab for datasheets, Eagle schematics, and an [Arduino library](https://cdn.sparkfun.com/assets/7/2/c/c/0/SparkFun_WT2003S_MP3_Decoder_Arduino_Library.zip) that makes getting started too easy!
P.S. If you need to go super-simple then you can actually play MP3s without another controller using the [Qwiic MP3 Trigger](https://www.sparkfun.com/products/14808).
We do not plan to regularly produce SparkX products so get them while they’re hot!
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
**Features:**
- WT2003S MP3 decoder IC provides USB access to microSD socket (up to 32GB) and MP3 decoding
- Access to microSD card contents via micro USB cable through the WT2003S for changing files
- Supports SD cards up to 32 GB
- Easy serial-based MP3-player commands for play/pause, stop, next/previous song, and volume setting
- 32 level volume control
- The device can also be powered through the micro USB connector
- A poke-home connector allows for sturdy but temporary speaker connection without soldering
- A built-in TPA2005D1 based 1.4W Class-D mono amplifier
- Operating voltage: 3.3V
- Current consumption:
- 40mA standy
- 40mA when playing over headphones at any volume level
- 150mA-300mA when driving external 8Ω speaker at full volume setting
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/9/1/5/d/6/SparkFun_WT2003S_MP3_Decoder_Breakout_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/3/c/6/a/2/WT2003S_MP3_Breakout_Eagle_Files.zip)
* [Arduino Library](https://cdn.sparkfun.com/assets/7/2/c/c/0/SparkFun_WT2003S_MP3_Decoder_Arduino_Library.zip)
* [WT2003S Datasheet](https://cdn.sparkfun.com/assets/1/d/b/f/d/WT2003S-16S_Datasheet.pdf)
* [TPA2005D1 Datahsheet](https://cdn.sparkfun.com/assets/a/9/d/8/9/tpa2005d1_Amplifier_Datasheet.pdf)
* We\'ve created a full Arduino library to make control of the WT2003S easy. You can download it through the library manager by searching \'SparkFun WT2003S\' or by visiting the [repo](https://github.com/sparkfun/SparkFun_WT2003S_MP3_Decoder_Arduino_Library).
* Please check the [repo](https://github.com/sparkfunX/MP3_Breakout_WT2003S) for the most recent firmware and hardware design files
","2018-07-06 10:12:23.922554-06","19.95","19.95","","","1","","1","","","","8534.00.0095","93mm","65mm","5mm","0.0090lbs","
.:\'
,lddddo,
.l0K:...,OXKkc.
;xKXXXX0kOXXXXXKdc\'.
.l00OOOKXXXXXXXXXXXx\';,;,..
;xK0O00OOOOXXXXXXXXXXlcll::,;,..
.coldx0XKkdOKXKdl0XXOKxKKOkOOOxo:;,;\'..
:loco:;cxXXXKXkok000odOOOOOOO0kxx0koldloKkc.
.cdc::l,xd0KOoldK0k0kdd00OOOOkOOOkO0kkkkkO00K0Oxl\'
,k0do::cod:;lcco0XXXXkO00k00OOOOxk0Okkkkkkkoodl:c::Ok:
.cook0KKOxoococckK00OOK00OOO000KXK0OOkkkkkkxookXXk;,:dx;.
;xKKc.;xkO0KX0kl0OkK0OxOkdO00000000KKXK0OkkdoxkxOK0kkOo\'
.l0KOkkK0OkkOOOO00OKKKkdkOkd;\'lOOOO0000000KXK0x0NXOkOl:;.
,xKKkkOXXkxxkkkkkkkOOOoxKO0XK0OkOOx;oO0O0000000KOO0Ok0o,.
;k00kk0XKdxkkkkkkkkkkkOOOO0OkOK0K0K00xcoxlO0OO000OOKkl:,.
;dxkkkkOO00xkkkkxxkkkxxxxkkOOkxdd;kO0KK00OOkl;o0OkkOOkxc.
.\'..ckOkkOOkkkkkxxxkkOkxkkxxkxxdlxk0KKKkxloKO00OOO00odkOX0\'
\'dKkc::codxOOkkkkkkkkkkkkOOOkkk:;odcl0XKK0clOkkdkOkO00Ok0XK:
:OK0Okdllxc;:ldkOkkkkxxkkkkkkkxd;lldk0XXXXXKKKKO;:kkkOkkkdOl.
.dKK0kkxkxxxdo::cccccdkkkkkkxkko:lcod0KKX0ocoKXXXk;;lk0xl:,..
:kXX0cxxkxxxxxOkxddxcll,::oxkko:ooxd;;cxk0Xk;:dOKxo::;.\':..
.oKXXXXdx:xcxdkkxxkOOOkxll:cc:;:d:loxdclxccokXXXX0dd:;cl:,.
;odxkOKXXXXKdxcxlxxkkOO0OOxdx0Ol::ddd::ollookXXXXOd:ococ;\'.
cdd\'\'\'\'\'kXXXXKxldldcooxkOOOOOXXXXKkdk00xd,dOXX0xOKolc:ll,.
.lxl;,:xXXXOooldxxOOxdocOO0XXXXXXXXXXXXXk:okx;:,.,c:oc,.
\'oOXXK0oooxkdoolOXKOXXXXXXXXXXXXXXXXx,;.\';;:.;:c:,.
.,od::O0xlldkxoxKXXXXXXXXX0xdOX0d:\'\'\'\',:l.,.;;.
.:xx;;x0kllldkdooXX0XXd;xx:l:.\'\'\'\'\'\'\'\'..\'.
.:xk:,dO0ododOxoodKK00o\'. .;c..\'\'\'..
.;dOl;okOdclokKXXXXxllc\'....\'..
.:x0o;ld0XXXXXXXKOOO0x:\'.
.\':d0XXXKxxkkx0XX0do:.
.;d0Xx.....oKx:\'.
.;ooc:col\'
.;oc.
","https://www.sparkfun.com/products/14810/images.txt","SparkX,
SparkFun","0","","12660,
116,
553,
15107,
9151,
15350,
19030",""