"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14836","SPX-14836","Qwiic Keypad","
Never fear! The SparkX Qwiic Keypad has gone red! Checkout it\'s new version over here.
Keypads are very handy input devices. And there are many great libraries written to interface to keypads! But who wants to tie up 7 GPIOs, have a handful of pull up resistors, and write firmware that scans the keys taking up valuable megahertz? Let\'s make it easier! The Qwiic Keypad uses very simple I2C commands to read what button was pressed. It also implements a stack with time stamps for each key press so you don\'t need to constantly poll the keypad. Qwiic Keypad even has a configurable I2C address so you can have multiple keypads on the same bus!
Qwiic Keypad is very low power and uses less than 4mA at 3.3V. There are jumpers on the board allowing the user to select between different I2C addresses as well as to remove the I2C pull up resistors if needed.
The Qwiic Keypad comes fully assembled and uses the simple Qwiic interface. No soldering, no voltage translation, no figuring out which pin is SDA or SCL, just plug and go!
Note: Depending on availability you may receive a white buttoned keypad or a black buttoned keypad. The function and performance is identical.
We do not plan to regularly produce SparkX products so get them while they’re hot!
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
Documents:
","Never fear! The SparkX Qwiic Keypad has gone red! Checkout it\'s new version [over here](https://www.sparkfun.com/products/15290).
Keypads are very handy input devices. And there are many great libraries written to interface to keypads! But who wants to tie up 7 GPIOs, have a handful of pull up resistors, and write firmware that scans the keys taking up valuable megahertz? Let\'s make it easier! The Qwiic Keypad uses very simple I2C commands to read what button was pressed. It also implements a stack with time stamps for each key press so you don\'t need to constantly poll the keypad. Qwiic Keypad even has a configurable I2C address so you can have multiple keypads on the same bus!
Qwiic Keypad is very low power and uses less than 4mA at 3.3V. There are jumpers on the board allowing the user to select between different I2C addresses as well as to remove the I2C pull up resistors if needed.
The Qwiic Keypad comes fully assembled and uses the simple [Qwiic](https://www.sparkfun.com/qwiic) interface. No soldering, no voltage translation, no figuring out which pin is SDA or SCL, just plug and go!
**Note:** Depending on availability you may receive a white buttoned keypad or a black buttoned keypad. The function and performance is identical.
We do not plan to regularly produce SparkX products so get them while they’re hot!
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
**Documents:**
* [Example Sketches showing how to read buttons, time stamps, and change the I2C address via software](https://cdn.sparkfun.com/assets/d/4/6/2/1/Qwiic_KeyPad_Examples.zip)
* [Schematic](https://cdn.sparkfun.com/assets/3/5/9/0/5/Qwiic_KeyPad_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/0/e/3/6/8/Qwiic_Keypad.zip)
* [Firmware for the ATtiny84](https://cdn.sparkfun.com/assets/1/9/8/0/1/Qwiic_KeyPad_Firmware_v2.zip)
* Please checkout [the repo](https://github.com/sparkfunX/Qwiic_Keypad) for the latest design files and example sketches
","2018-07-10 16:40:14.689405-06","9.95","9.95","","","1","","1","","","","8471.50.0150","130mm","90mm","5mm","0.0090lbs","
.lol;..
c0KKKKKKOxl;\'.
.xKKKKKKKKKKKKKK0xl:\'.
\'OKKKKKKKkdx0KKKKKKKKKK0xl:.
lKKKKKKKKKd,lKKKKKKKKKKKKKKK0dl;\'. .
.OKKKXXXXXKKkkKKKXKKXXXKK0xk0KKKKKKKKK0Odl;.
:0KKKKK0KXXXNXXXKXKXXXXKKOc;::,0K0KKKKKKKKKKKKOdl;..
dKKKKKKKKKKKKKKKKK0XXXXXKKkooccOKKXKKXXKKKKKKKKKKKKKKOxl;.
\'OKKKKKKK0OxkKKKKKKKKKXXKKXNNXXXKKKXKXXXXKKKxllodKK0KKKKKKKKKOd.
lKKKKKKKO:\';.lKKKKKKKKKKKKKKKKKXXXNXKXXXXKKKdc:,\'dK0KKKXKKKKXKX0.
.xKKKKKXXKK00oo00KK0XXKKKK0OKKKKKKKKKKKXXXKNNXXXKk0K0XKKXXKK0XNXO;
,0KKKKK0KXXNNXXKKKKKXXXXK0O:.,:o0KKKKKKKKKKKKKXXNNNNXXKKXXKK0XXXO;
lKKKKKKKKKKK0KKKXX0KXXXXKKKdclc.kK0K0XKKKKKKKKKKKKKKKX0KXKK0KXXXk;
.kKKKKKKOdk0K000KKK0KKKKKKNNXXKKO00KK0XXXXKK0doxOKKKKKKKKKKK0KXXXx,
;00KKKKKKKkl;,x00KKKKKKKKKKKKKXXNNNXK0XXXXKKK,,l:\'oK00KKKKKK0KXXXd\'
oKKKKKKKK0dodx000XKKXKKKKKKKKKKKKKKKK0XKXXXXKKkllloK0KKKXKKK0KXXKo.
.k00KKK0XNNXXKK00KX0XXKXKKKoclok00KKKKKKKKKKKXXNNXXKK0KKKXXKK0KXXKo.
:0000KKKK000KKXXNNKKXXXKKKK:.:c.c00KKKKKKKKKKKKKKKKXXXX0KXXKK0KXX0c.
d000000KKKK000000000KKKKXXXK0xlld00KK0XXKKKK00KKKKKKKKKKKKKK00KXXO:
.O000KKKOkoodk000KKKKKKKKK0XXNNNXXKKXKKXXXXKKO.;lclKK0KKKKKKK00KXXk;
:0000K0KKx\'..,x00KKKKKKKKKKKKK00KKXXX0KXKKXKKKc;,,.dK0KXKKKKK00KXXk,
d0000KKXKKOkxo000K00XKKK00KKKKK00000000KKKKKNNXXKOx000XKKXKKKO0KXXx,
\'00000K00KXXXXKKKKK0KXKKKK0d;llcoKK0KKKKKKKKK0KXXXXNNXKXKKXKKKOKKXKd.
cXX0O0000000000KKXK0KKKKK000,:ox,lK0K0KKKKKKKKKKKK00KKKK0KKKK0OKKXKo.
xKKXX00K0000000000000KKK0KXXKK0kdO00K0KXKKKKK00k0KKKKKKK00KKK00KKX0l.
cKK0KXKKXXXXKKK000000000000KKXXNXXKKK0KXKKKK0o,..;\'k00KKKKKKK00KKX0c
.okO0KXXXKKKXXXXXXKKK00000000000KKKKOKKKKKKKKcc.,:x00KK0KKKK00KXXO:
.\';lxOKKXXXXXXXXXXXXXKKK00000000000KKKKKNNXXK00000XKKKKKK00KXXk;
;dxkO00KKXXXXXXXXXXXXXXKK00000000KKKKKXXXNNXKX0KKKKKO0KXXx,
.:oddddxxkO00KKKXXXXXXXXXXXNXXXKK000000000KKKKX0KKKKKOKKXXd\'
\':loooddooxxOk000KKKXXXXXXXXXXXNNNXXKKK0000KKKKKKKK0OKKXKo.
..,:codocldxxkkO000KKKKXXXXXXXXXNNNNNXXKKKKKKKK0OKXXKl.
.;:cccoldocldoxkOOO000KKKKXKXXXXXXNNNNNNXXXXKKXX0c.
.\';:::cclddolldddkkOO000KKXXXXXXXXXNNNNNXKKXO:
...;::cccclolxlllddxkxxkkkO0KXXXXXXKOO0Xk:
...,:::cclccooddddddloxxxldxkO00O0x;
...,cc:llc:looooddl,....,;coc\'
...,:cc,,;cc:....
..... .
","https://www.sparkfun.com/products/14836/images.txt","SparkX","0","","15081,
14426,
14427,
14662,
14352,
20407,
14425",""