"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14846","SPX-14846","7.5 inch ePaper Bare Display","
You may be familiar with ePaper or eInk displays from eReaders like the Kindle. This display is the next step up with three colors instead of the classic two. The displays really do seem like paper, with easy visibility from almost any angle and even in sunlight. It also features ultra low power consumption. You can even unplug the display entirely without losing your image! This display does take 31 seconds to refresh, but it is ideal for applications where information is updated infrequently, like a weather station or a high tech label.
This 7.5\"" ePaper display uses black, white, and red pigments on a
640 by 385 pixel matrix.
We do not plan to regularly produce SparkX products so get them while they’re hot!
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
Documents:
","You may be familiar with ePaper or eInk displays from eReaders like the Kindle. This display is the next step up with three colors instead of the classic two. The displays really do seem like paper, with easy visibility from almost any angle and even in sunlight. It also features ultra low power consumption. You can even unplug the display entirely without losing your image! This display does take 31 seconds to refresh, but it is ideal for applications where information is updated infrequently, like a weather station or a high tech label.
This 7.5\"" ePaper display uses black, white, and red pigments on a
640 by 385 pixel matrix.
We do not plan to regularly produce SparkX products so get them while they’re hot!
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
**Documents:**
* 7.5\"" ePaper [Datasheet](https://cdn.sparkfun.com/assets/c/f/2/f/7/7.5in_ePaper.pdf)
* 7.5\"" ePaper Driver [Datasheet](https://cdn.sparkfun.com/assets/d/6/3/8/4/7.5in_ePaper_Driver.pdf)
","2018-08-20 14:48:15.24715-06","79.95","79.95","","","1","","","","","","8543709990","220mm","165mm","13mm","0.1070lbs","
..
...........
....................
..............................
.......................................
.................................................
..........................................................
....................................................................
..............................................................................
.................................................................................
..................................................................................
..................................................................................
...................................................................................
....................................................................................
.............................................................................. ....
....................................................................... ...
................................................................ ...
........................................................ ...
................................................. ...
......................................... ...
.................................. ..\';;:clcc\'
........................... .. ,ldocllllcl,
.................... ... \':cooldoo;
............ .... ..:ooddd;
...\'\'. .... ;c:,..
........
","https://www.sparkfun.com/products/14846/images.txt","SparkX","0","","22495,
12923,
255,
10168,
10862,
9053,
709,
13003,
710",""