"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","related_products","videos"
"14851","TOL-14851","Flat Cutter - 0.0625\"" Diameter, #112 (3 Pack)","
This is a three pack of flat mills from Carbide 3D that are perfect for roughing or machining flat or prismatic parts. Each mill in this pack features a cutting diameter of 0.0625 inches, a shank diameter of 0.125 inches, and a cutting length of 0.25 inches. These cutters provide you with a specialized tool for 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Features:
- Cutting Diameter: 0.0625in
- Cutting Length: 0.25in
- Shank Diameter: 0.125inn
","This is a three pack of flat mills from Carbide 3D that are perfect for roughing or machining flat or prismatic parts. Each mill in this pack features a cutting diameter of 0.0625 inches, a shank diameter of 0.125 inches, and a cutting length of 0.25 inches. These cutters provide you with a specialized tool for 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
**Features:**
* Cutting Diameter: 0.0625in
* Cutting Length: 0.25in
* Shank Diameter: 0.125inn
","2018-07-26 15:17:13.756115-06","35","35","1","","","","","","","","8465.92.0091","84mm","22mm","22mm","0.0387lbs","
:o;\'
dd;;
.do,:
co,c
,l,.
;;:\'
cx;,
od,:
.do;c
.:o::.
;o\',.
.lc.c\'
;l\' :l
.o, ,d\'
:d. \'dl
.od. .\'od.
.dloddood.
.oloxdood.
.dcoxddod.
.ocoxddod\'
.dlodddod\'
.dlodddod\'
.doodddod,
.dooddddd,
.dooxxddd,
.oooxxxdd,
.oooxxddd,
.odoxxxdd,
.ddodxddd,
.ododxddd,
.ododxdoo,
.ododxdoo,
.odoxxdoo,
.oddxxdoo;
.oddxxxdd;
.oddxxxdd;
.oddxxxdd:
.oxdxxxdd:
.oxdxxxdd:","https://www.sparkfun.com/products/14851/images.txt","CNC Accessories,
Carbide 3D","","14845,
14849,
14850,
14814,
14816,
14815,
14818,
14792,
14793,
14794,
14817,
14903,
14899,
14852,
14855,
14853,
14854,
14856,
14857,
14858,
14859,
14974,
14975,
14976",""