"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","related_products","videos"
"14852","TOL-14852","Ball Cutter - 0.0312\"" Diameter, #121 (3 Pack)","
This is a three pack of ball mills from Carbide 3D that are perfect for fabricating complex, organic surfaces. Each mill in this pack features a cutting diameter of 0.0312 inches, a shank diameter of 0.125 inches, and a cutting length of 0.0625 inches. These cutters really are great for precision 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
Includes:
- 3x Ball Cutter - 0.0312in. Diameter
Features:
- Cutting Diameter: 0.0312in
- Cutting Length: 0.0625in
- Shank Diameter: 0.125in
","This is a three pack of ball mills from Carbide 3D that are perfect for fabricating complex, organic surfaces. Each mill in this pack features a cutting diameter of 0.0312 inches, a shank diameter of 0.125 inches, and a cutting length of 0.0625 inches. These cutters really are great for precision 3D machining and fabrication.
Each cutter is made of solid carbide to ensure long lasting use.
**Includes:**
* 3x Ball Cutter - 0.0312in. Diameter
**Features:**
* Cutting Diameter: 0.0312in
* Cutting Length: 0.0625in
* Shank Diameter: 0.125in
","2018-09-20 15:26:25.474853-06","48","48","1","","","","","","","","8465.92.0091","84mm","22mm","22mm","0.0380lbs","
c.
.dx
l:
.\'
..;
.,.:o
,,.c0;
.;\'.\'kd
\';...dO.
,:...lOl
.;:...ckk.
,;:\'\'\'ox0:
,:k00O0kXl
,;k00O0kXl
,;k00O0kXl
,;k00O0kXl
,;k00O0kXl
,;k00O0kXl
,;k00O0kXl
,:k00O0kXl
,;k00O0kXl
,;k00OKkXl
,;kK0OKkXl
,:k00OKkXl
,:k00O0kXl
,:k00O0kXl
,:k00O0kXo
,:k00O0kXl
,:k00O0kXo
,:k0OO0kXl
,:k0OO0kXl
,:k0O00kXl
,:O0OO0kXo
,:O0O00kXl
,cO0OO0kXl
,cO0OO0kXo
,cO0OO0kXo
,lk0OOKkXo
,lk0OO0kXo
,oxOOO0kXo
;okOOO0kXo
;oOOOO0kXo","https://www.sparkfun.com/products/14852/images.txt","CNC Accessories,
Carbide 3D","","14855,
14845,
14850,
14849,
14851,
14853,
14856,
14857,
14817,
14818,
14814,
14859,
14858,
14854,
14899,
14792,
14793,
14794,
14903,
14904,
18460,
19733,
19734,
19735",""