×

Hello there friend! SparkFun will be closed on 8/17/2018 @2pm for a company event. We will not be offering our normal Friday tour or Local Pickups during this time. We will resume normal operations on Monday 8/20/2018. Any orders placed after 2pm MT on 8/17/2018 will be processed when we resume normal operations. Have a great day!

Keypad - 16 Button (Alphanumeric)

This is a basic 16 button keypad that has been designed for easy user input and functionality. The buttons are set up in a matrix format which allows a microcontroller to ‘scan’ the 8 output pins to see which of the 16 buttons is being pressed.

Each of the keypad’s 16 buttons has been labeled 1, 2, 3, A, 4, 5, 6, B, 7, 8, 9, C, 0, *, #, and D and has been formatted to into the same layout as a telephone keypad with each keypress resistance ranging between 10 and 625 Ohms. We’ve also made sure to create an updated pin-out for this keypad since it is different from the 12 button keypad. The pin-out can be found in the Documents tab above.

Note: Since this product belongs to our “Ding & Dent” category, once we are out of stock, we will not carry it again. Get them while you can! We also cannot accept requests/returns/exchanges, provide documentation or provide support on any aspect of these items.

Keypad - 16 Button (Alphanumeric) Product Help and Resources

Partial Examples to Get Started

Below are a few examples that can be used with the keypad to get started. With some modifications and additions, all keys can be used with the 16 button keypad

Diodes for Matrix Scanning and Buttons


Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Customer Comments

Customer Reviews

No reviews yet.