BeagleBoard X15

Added to your shopping cart

The BeagleBoard X15 is the top performing, mainline Linux enabled, power-users’ dream board with a core tailored for every computing task and a high-speed interface for every connectivity need. Give your algorithms room to stretch!

With plenty of connection points for audio, video, Ethernet, and USB and processing power for real-time analysis provided by the TI AM5728 2×1.5-GHz ARM® Cortex-A15, the BeagleBoard X15 can be the perfect single board computer you use next! The X15 also features 2GB of RAM, 4GB of flash, and a microSD expansion slot for plenty of memory and processing space.

  • Processor: TI AM5728 2×1.5-GHz ARM® Cortex-A15
  • 2GB DDR3 RAM
  • 4GB 8-bit eMMC on-board flash storage
  • 2D/3D graphics and video accelerators (GPUs)
  • 2× 700MHz C66 digital signal processors (DSPs)
  • 2× ARM Cortex-M4 microcontrollers (MCUs)
  • 4× 32-bit programmable real-time units (PRUs)
  • Software Compatibility:
    • Debian
    • Android
    • Ubuntu
    • Cloud9 IDE on Node.js
  • 2× Gigabit Ethernet
  • 3× SuperSpeed USB 3.0 host
  • HighSpeed USB 2.0 client
  • eSATA (500mA)
  • Full-size HDMI video output
  • microSD card slot
  • Stereo audio in and out
  • 4×60-pin headers with PCIe, LCD, mSATA and much more...

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.