Intel® Movidius Neural Compute Stick

Added to your shopping cart

The Intel® Movidius™ Neural Compute Stick (NCS) is a tiny fanless deep learning USB drive designed to learn AI programming. The NCS is powered by the low power high performance Movidius™ Visual Processing Unit (VPU). The VPU can be found in millions of smart security cameras, gesture controlled drones, industrial machine vision equipment, and more.

With the Intel® Movidius™ you will be able to have support from Convolutional Neural Network (CNN) profiling for prototyping and tuning workflows, utilize cloudless real-time on device inferences, run all data and power over a single USB type A port, and run multiple devices on the same platform to scale performance.

The Movidius™ can be used in smart home, robotics, surveillance, and security applications.

  • Minimum System Requirements:
    • x86_64 computer running Ubuntu 16.04
    • USB 2.0 Type-A port (Recommend USB 3.0)
    • 1GB RAM
    • 4GB free storage space
  • Form Factor: USB Stick
  • Dimensions: 72.5x27x14mm
  • Connectors: USB 3.0 Type A plug
  • Operating Temperature: 0° - 40°C

Customer Comments

Customer Reviews

No reviews yet.