Industrial Laser Module - Red

Added to your shopping cart

This is a 900uW Industrial Laser Module that operates at a 650nm wavelength (red). Each laser produces a round spot projection and is equipped with industry standard connectors fabricated into the module body. This greatly simplifies fixture modifications, moving of modules, and module upgrades or replacement.

These Industrial Laser Modules feature internal drive circuitry that utilizes automotive electronics to provide maximum surge and static protection to the laser diode.

  • Beam Type: Round Spot
  • Supply Current - Max: 70mA
  • Output Power: 900uW
  • Wavelength: 650nm
  • Operating Supply Current: 40mA

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.