"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products" "14928","TOL-14928","Switching Power Supply - DC 36V, 3A","
This Switching DC Power Supply from B&K Precision (BK Precision) is a compact 108 Watt power supply delivering 1-36V and 0-3A from its main isolated output. A unique feature of the this power supply is the USB charging port located on the front panel allowing you to charge a cell phone or MP3 player. Clean power and quiet operation make this power supply ideal for any bench in labs, workshops, and schools where bench space is limited.
Features:
Documents:
","This Switching DC Power Supply from B&K Precision (BK Precision) is a compact 108 Watt power supply delivering 1-36V and 0-3A from its main isolated output. A unique feature of the this power supply is the USB charging port located on the front panel allowing you to charge a cell phone or MP3 player. Clean power and quiet operation make this power supply ideal for any bench in labs, workshops, and schools where bench space is limited. **Features:** * Input Voltage:100VAC to 240VAC * Number of Outputs: 2 Outputs * Output Voltage-Channel 1: 1VDC to 36VDC * Output Current: 0A to 3A * Output Power: 100W * Display Type: LCD, 3 Digit * USB charging port on front panel **Documents:** * [Datasheet](https://www.mouser.com/datasheet/2/43/1550_datasheet-30038.pdf) ","2018-08-30 15:10:44.418685-06","204.95","204.95","","","1","","","","","","8504.40.9520","153mm","250mm","72mm","3.0860lbs"," ....\',;::cl:\' ,:cloodxkkOO0000000000000Oxl;. .xxxkkOOOO000000000000000000000Oxl,. .xxxxxxkkkO0000000000000000000000000Odc,. dxxxxxxxxxxkkO00000000000000000000000000ko;. odddddddddddxxxkkO00000000000000000000000000Oxc,. ldddddddddddddddddxkkO000000000000000000000000000ko:\'. coooodddddddddddddddddxxkO0000000000000000000000000000ko:. :oooooooooooodddddddddddddxxkO00000000000000000000000000OOOdc,. ;oooooooooooooooodooooodddddddxxk00000000000O00000000KKKKKKXXXXkc. ,lllllloooooooooxOkxxdooodddddddddxkOKKKKKKXXXXXXXXXXXXXXXK0OOkkkkd\' \'llllllllllloooooxkxxkxxxooooooddddkxxkkKXXXK0OkkkkOOOOOOOO0KXXXKWW: .llllllllllllooodkkxkxxkxkxdooooooddodxk0XOOOOO0OOkOxdlllOWWWKOO0WW; .cclllllllllllllldkxxkxxkkdoddooooddooodXWWWkcdOkkkkkO00KKKKKKKXWWN, .ccccllllllllllldkkxxxxkxxddooooooddooooXWWWNKK000OOOOOOOOOO0XNWWWN\' .cccccccllllllllldkkxkxxkkdodoooooodooooKWWWKOOkkkkkkkkkkkkkOXNWWWX. ccccccccllllllllloxxxxkxkxdooooooodooooKWWWKkkkkkkkkxkkkkkkOXNWWWX. cccccccccllllllllllloxxkkxxdoooooodloooKWWWKxkkxxxxxxxxxxkkOKNWWWK. :cccccccclllllllllllllloxxxdollooodloooKWWW0xkkxxxxxxxxxxxdx0NWWNO. :ccccccccllllllllllllllllloxollooodooooKWWW0xkkxxxxxxddooodx0NWX0k ;ccccccllllllllllllllllllllooooooodooooKWWW0kkxxxddoooooollox0W0Ok ;ccccclllllllllllllllllllllllooooodooooKWWW0xxdooooolcc::::coOW0Ox ,ccclllllllllllllllllllllllllllooodoooo0WWW0doolc::::::::ccldOWOOx ,cllllllllllllllllllllllllollllloodoooo0WWWOlccccccccclodxxxkkKOOd \'lllllllllllllllllllllllllollloooodoooo0W0OOkxxkkkkO0000OOOOOOOOOo \'llllllllllllllllllllllllooooooooldoooo0NOOOOOOOOOOOOOOOOOOOOOOOOo .llllllllllllllllllllllooooooooooodoooo0NOOOOOOOOOOOOOOOOOOOOOOOOl .;llllllllllllllllllooooooooooooodoood0XOOOOOOOOO00OOO0000OOOOOOc \'clllllllllllllloooooooooooooodoood0XOOOOOOO00OOxoOOOO00OOOOOc .:lllllllllooooooooooooooooodddddOXOOOOO00OOOOOOOOOOO00OOOO: .;lllllooooooooooooooooooodddddOKOOOOO0OOO0kxxx0OklOKOkkO; \'cloooooooooooooooooooodddddO0OOOO0klOO0oodkKOOOK0xoxk, .:loooooooooooooooooodddddOOOOOO0OOOO00OO0OOO0KOklk0, .,loooooooooooooooodddddkOOOOOO0OOOOOOOOO0K0kdxcx0\' \'coooooooooooooodddddkOOOOOOO000OOxk000OOOxko00. .:oooooooooooodddddkOOOOOOOOOOOOOO0KK0OkxOOOO. .,looooooooodddddkO0OOOOOKXXKOxxXWNNN0kO0OO. \'coooooooxddddk0NNXKk0NNWWXOdkXNWXkoloxO. .;oddddxddddk0NNNKxoxolxkxdold00Okxdll. .,lddxddddkOOKKxl:;,c00kxdoook0kxdoOd .:dddddkOOO0kc;;lOOocoxddOxxd:\'.. .;lddkOOOOOkkdkKX0Okxoc;\'. .:dkO00OOkxol:,.... .\',,\'..... ","https://www.sparkfun.com/products/14928/images.txt","Power Supply","","",""