Power Supply - 54W, 9V

This power supply is a highly reliable desktop style single-output green adapter. It is designed with a low/no load power consumption (less than 0.075W) and an average operating efficiency up to 92%!. This power supply is able to better fulfill energy saving and carbon reduction, either in no load, or operating mode and meet energy efficiency regulation level VI. This is a class I power unit, equipped with an AC inlet and adopting the input range from 90VAC to 264VAC

Note: To plug the brick into the wall you will need an 10A IEC C13 - 2m Power Cable.

  • 30 W output
  • 5V Output Voltage-Channel 1
  • 6A Output Current-Channel 1
  • 2.1 mm Barrel Plug
  • 1 m DC output cord length
  • Level VI efficiency

Power Supply - 54W, 9V Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • TWRackers / about 6 years ago / 1

    You should point out that this unit does NOT come with the AC input cord. Would have been nice to know while I was at the hardware store before my order arrived.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Use with DG01D motor

I am using this successfully with the DG01D motor. However, it seems expensive and it ships from another provider. The shipment actually made it before the current Sparkfun shipment.