×

SparkFun Support and Front Desk will be closed on Thursday 11/14 from 1-2:30pm for a company event. Please plan to pick up your orders before or after this timeframe.

Plessey EPIC Electrocardiograph Sensor (PS25201B)

Added to your shopping cart

The Plessey Semiconductors Electric Potential Integrated Circuit (EPIC) sensor is an ultra high impedance solid state ECG (electrocardiograph) sensor. It can be used as a dry contact ECG sensor without the need for potentially dangerous low impedance circuits across the heart. The resolution available is as good as or better than conventional wet electrodes.

The PS25201B uses active feedback techniques to both lower the effective input capacitance of the sensing element (Cin) and boost the input resistance (Rin). These techniques are used to realise a sensor with a frequency response suitable for both diagnostic and monitoring ECG applications.

  • Ultra high input resistance, typically 20GΩ
  • Dry-contact capacitive coupling
  • Input capacitance as low as 15pF
  • Lower -3dB point typically 200mHz
  • Upper -3dB point typically 10kHz
  • Operates with bipolar power supply from ±2.4V to ±5.5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.