×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Wall Mount AC Adapters 3W 5V 0.6A EU Micro USB A

Added to your shopping cart

This high quality European wall adapter are housed in an ultra-compact case measuring as small as 2.54 x 1.42 x 0.89 inches (64.6 x 36 x 22.5 mm.) It terminates with a Micro-B USB output. These models are ideally suited for a wide range of consumer applications including media players, e-readers, GPS, and other mobile device

  • European Plug
  • Number of Outputs: 1 Output
  • Output Power: 3 W
  • Output Voltage-Channel 1: 5 V
  • Output Current-Channel 1: 0.6 A
  • DC Output Connector:USB Micro-B
  • Efficiency: Level VI, CoC Tier 2
  • Cord length 1500 mm (59 inches)
  • 24 AWG cord

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.