Wall Mount AC Adapters 3W 5V 0.6A EU USB A

Added to your shopping cart

This European USB port to wall plug adapter is housed in an ultra-compact case measuring as small as 2.54 x 1.42 x 0.89 inches (64.6 x 36 x 22.5mm) and offer 5VDC single regulated outputs, a wide universal 90VAC - 264VAC input voltage range, and no-load power consumption less than 0.075W. This is ideally suited for a wide range of consumer applications including media players, e-readers, GPS, and other mobile devices.

  • up to 3 W continuous power
  • CoC Tier 2 compliant
  • universal input voltage range
  • ultra-compact case
  • no load power consumption < 0.075 W
  • over votlage, over current, and short circuit protections
  • CE, GS safety approvals Class II construction

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.