Gemini RFID Transponder

Added to your shopping cart

The Gemini marks the next generation of SkyeModule's HF reader modules. The Gemini is a low-cost, and ultra-low power, ISO14443 MIFARE and NFC reader/writer module. A cutting edge ARM Cortex micro-controller and latest HF transceiver technology coupled with the reader's intelligent operating system make this module one the most versatile HF RFID modules available.

Additionally, the Gemini is manufactured in accordance with ISO 9001 and ISO 13485 processes.

  • Reads and writes to transponders based on ISO14443A/B
  • AES128 authentication and MAC for MIFARE Plus tags
  • Crypto1 authentication for MIFARE Classic and Plus tags
  • Wide and efficient power supply with input from 2.0 – 5.5V
  • Deep sleep mode current down to 10uA
  • Easy migration to and from the M2/M4
  • Supported host interfaces include USB, TTL level RS232, SPI, I2C
  • Integrated internal antenna and options to use external antennas

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.