SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!
The SkyeModuleTM Nova from SkyeTek is an ultra-small, power efficient, EPC Class 1 Gen 2reader/writer modual. An ARM Cortex microcontroller and latest UHF transceiver technology coupled with the reader's intelligent operating system make this a feature rich offering. Additionally, this is manufactured in accordance with ISO 9001 and ISO 13485 standards.
The SkyeModule Nova is built to the PCI Express Mini half card form factor (about the size of a book of matches). This low profile design allows the Nova to be used in mobile computing applications and with its small size it is great for enhancing both new and existing OEM designs. The Nova module is also well suited for battery powered and other power sensitive applications because of the low power features, including software standby mode and deep sleep mode. In addition, the wide input voltage range & highly efficient switching power design make this module perfect for battery powered applications right off the shelf.
The Nova utilizes 2 antenna ports that can be selected via software control, making this module suited for mobile or fixed applications. It also has SkyeTek's Adaptive Antenna Tuning, meaning the Nova can automatically detect and correct for impedance mismatches between the reader and antenna. This technology allows the Nova to deliver the maximum power to the antenna while increasing receiver sensitivity.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.