Time of Flight Evaluation Kit (MLS75023, MLX75123)

$ 2,599.95

Added to your shopping cart

The EVK75123 is the evaluation kit for the MLX75023 and MLX75123 Time-of-Flight (TOF) chipset. This new chipset enables real-time 3D imaging at full QVGA resolution with unsurpassed sunlight robustness. The evaluation kit is a complete camera built around this chipset and can be directly connected to a PC for visualization and recording of depth map data, while allowing direct access to many configuration settings.

EVK75123 is a modular plug and play platform perfectly set up for customization by its customers. The kit consists of four stacked PCBs (from top to bottom: illumination board, TOF chipset board, interface board and a processor board). It is possible to detach the top two PCBs from the bottom two PCBs by bypassing the board to board connection with an external cable suitable for FPD-Link III communication. A graphical user interface for Windows is provided for live depth map visualization, basic recording, analysis and configuration. For custom SW development, a MATLAB SDK and C API is also provided. The built-in flexibility of the evaluation kit enables any designer to develop the necessary system know-how and experience for use in their application.

This kit is the 110 deg field-of-view (FOV) variant.

  • MLX75023 and MLX75123 TOF Chipset
  • QVGA resolution
  • 120 klux sunlight rejection
  • VCSEL illumination (110°)
  • Modulation frequency up to 40MHz
  • Distance and confidence data at max. 60 FPS
  • Visualizer, C API and Matlab SDK
  • Dimensions: 80 x 50 x 35mm - 15mm TOF chipset board only

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.